Filling Assembly, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filling Assembly, PureTain®

Filling Assembly, PureTain®

Parker's PureTain® Filling Assemblies include pump tubing, header bags, interfaces into the insulator or transfer container, and filling needles.

Full Product Description

Parker’s PureTain® filling assemblies ensure an aseptic product transfer and filling process from the bulk tank to the filling needle.

A central component of the solutions are molded 5-way or 6-way distributors made of silicone or TPE, as well as molded tubing connections. The overmolding technology supports dosing accuracy and zero leakage. The technology can use various tubing materials and types and can be adapted to system-specific pump configurations. Furthermore, molded ports can be integrated for insulators and as container interfaces.

PureTain® Filling Assemblies can be combined with PureTain® Beta Bags and Isolator Transfer Sets.

 

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

 

Range of Application:

  • Final fill
  • Fill finish
  • Aseptic processes

 

Product Benefits:

  • Maximum protection of the product against contamination due to overmolded connections on all critical joints
  • Minimized peristaltic pump pulsations due to micro-molded Y-connections, which can combine different tubing sizes into one joint, down to an inner tubing diameter of 1/32" (0.8 mm)
  • Minimized hold up and product loss due to custom system design
  • TPE or silicone based final fill system
  • Assemblies are fully customized to filling machine design and process needs
  • Ready-to-use oder ready-to-sterilize

Related Documents

Communities, Blogs & Industry Links
Industry Page Biopharma
×

687PDC
687424