The Ferrous Wear Meter (FWM) detects metal particles in an oil samples taken from lubricated machinery. It offers a simple, easy to use instrument that delivers Parker Kittiwake’s quality, accuracy and reliability. This unit is ideal for testing and analysing oil samples on-site, on-board or in remote locations where full laboratory analysis is not possible.
Features and Benefits
• Suitable for testing on-board, on-site or in remote locations
• Simple, easy to operate instrument requiring minimal training
• Direct reading in PPM on the LCD screen
The FWM is constructed using a sophisticated magnetometer adapted for field applications. A 5 ml test tube, filled with the sample, is placed directly in the hole in the instrument and its metallic content, in PPM, is displayed on the screen in less than 2 seconds.
Specifications
• Display Resolution: 5 PPM
• Sample Detection method: Magnetometary
• Measurement Range: 0 - 2500 PPM
• Operating Temp. Range: 15°C - 40°C (60°F - 104°F)
• Power: 24 V DC - Power supply provided including UK, EU and US power adaptors
• Repeatability: +/- 10 PPM (0 - 1000 PPM), +/- 20 PPM (>1001 PPM)
• Sample Bottle: Standard 5 ml test tube
• Test Time: <3 seconds per sample
• Weight: 1.1 kg
For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.