EZ-Lok Seals | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
EZ-Lok Seals

EZ-Lok Seals

Parker's EZ-Lok Seals were designed and developed to be a drop in replacement for standard O-Ring dovetail grooves. The EZ-Lok Seal was engineered to match the load response of the traditional seal, with a unique geometry that allows for simple assembly.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Parker's EZ-Lok sealing technology is intended to improve the productivity of existing semiconductor and microelectronics equipment technology. Whenever dovetail or other undercut grooves are used for retaining traditional seals, EZ-Lok Seals from Parker ESD can help reduce assembly errors and downtime, improve performance, and increase productivity.

Product Features:
• Self retaining
• Improved stability
• Positive assembly
• Readily replace traditional Seals of standard size
• Molded for custom groove path

Benefits:
• Increased throughput
• Reduced downtime
• Reduced scrap
• Elimination of leaks due to faulty Install
• Longer seal life

Related Documents

×
Products

687PDC
687519