Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's PEV series of electronic modulating valves provide enhanced control for industrial refrigeration systems.
Literature and Reference Materials |
---|
Installation Bulletin - Parker Electronic Valve (PEV) |
Product Bulletin 24-00 C - Parker Electronic Valve (PEV) |
Products | Port Size (mm) | Port Size (inch) | Connection Type | Connection Size (mm) | Connection Size (inch) | Capacity Plug |
---|---|---|---|---|---|---|
PEVC4D31 | 25 mm | 1" | Butt Weld DN | 20 mm | N/A | Standard Plug |
PEVC4S51 | 25 mm | 1" | Socket Weld | N/A | 1-1/4" | Standard Plug |
PEVC4B41 | 25 mm | 1" | Butt Weld ANSI | N/A | 1" | Standard Plug |
PEVC4D42 | 25 mm | 1" | Butt Weld DN | 25 mm | N/A | 40% Reduced Plug |
PEVC4B32 | 25 mm | 1" | Butt Weld ANSI | N/A | 3/4" | 40% Reduced Plug |
PEVC4D52 | 25 mm | 1" | Butt Weld DN | 32 mm | N/A | 40% Reduced Plug |
PEVC4S52 | 25 mm | 1" | Socket Weld | N/A | 1-1/4" | 40% Reduced Plug |
PEVC4D41 | 25 mm | 1" | Butt Weld DN | 25 mm | N/A | Standard Plug |
PEVC4S41 | 25 mm | 1" | Socket Weld | N/A | 1" | Standard Plug |
PEVC5S61 | 32 mm | 1-1/4" | Socket Weld | N/A | 1-1/2" | Standard Plug |
PEVC6S61 | 40 mm | 1-1/2" | Socket Weld | N/A | 1-1/2" | Standard Plug |
PEVC4S32 | 25 mm | 1" | Socket Weld | N/A | 3/4" | 40% Reduced Plug |
PEVC4S42 | 25 mm | 1" | Socket Weld | N/A | 1" | 40% Reduced Plug |
PEVC4D51 | 25 mm | 1" | Butt Weld DN | 32 mm | N/A | Standard Plug |
PEVC4S31 | 25 mm | 1" | Socket Weld | N/A | 3/4" | Standard Plug |
PEVC5S51 | 32 mm | 1-1/4" | Socket Weld | N/A | 1-1/4" | Standard Plug |
PEVC4B52 | 25 mm | 1" | Butt Weld ANSI | N/A | 1-1/4" | 40% Reduced Plug |
PEVC4B31 | 25 mm | 1" | Butt Weld ANSI | N/A | 3/4" | Standard Plug |
PEVC4B51 | 25 mm | 1" | Butt Weld ANSI | N/A | 1-1/4" | Standard Plug |
PEVC4D32 | 25 mm | 1" | Butt Weld DN | 20 mm | N/A | 40% Reduced Plug |
PEVC4B42 | 25 mm | 1" | Butt Weld ANSI | N/A | 1" | 40% Reduced Plug |