E-AC Low Cost Microstepper Drive : 3.5Apk / 1*120VAC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
E-AC Low Cost Microstepper Drive : 3.5Apk / 1*120VAC

E-AC Low Cost Microstepper Drive : 3.5Apk / 1*120VAC OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: E-AC
  • Input Voltage: 1*120 VAC
  • Continuous Output Current Rating: 2.5, 3.5
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 5 to 50 mH
  • Resolution: 50800 steps/rev
  • Compatible Feedback Device: None
  • Modes of Control: Step/Direction Command Input
  • Communication Interface: n/a
  • Features: Automatic Standby Current Reduction
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE, UL Recognised, cUL Recognised
Safety Warning

Full Product Description

The E-AC series microstepping drive is a cost effective, high-performance stepper drive that incorporates an anti-resonance circuit that aggressively and effectively suppresses mid-range motor instability to take advantage of the full capabilities of the step motor. The drive provides up to 3.5 Amps of current to the motor and accepts 120VAC direct-online power. Selectable step resolution and standard step/direction inputs make the drive a great match for any motion controller. 



Markets:

• Semicon/Electronics

• Fiber Optics Manufacturing

• Laser based Manufacturing



Features/Benefits:

• 3-State Current Control allows the drive and motor to run cooler and more efficiently than 2-state drives

• Standard step-and-direction input or CW/CCW input is compatible with any motion controller

• Four Predefined Current Waveforms are available to optimize smoothness better inspection quality

 • Automatic Standby Current Reduction reduces motor temperature to minimize impact on object under test



Applications:

• Inspection and scanning machines

• Surface preparation and analysis

• Laser etching and cutting

 

Protection:

 • Optically isolated step and direction inputs

 • Short circuit protection – phase-to-phase and phase-to ground

 • Auto-run feature to verify proper system operation

 • Over temperature circuitry protects the drive from thermal damage

Related Documents

×
Products

687PDC
936514