Duralan II Custom Screen Protectors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Duralan II Custom Screen Protectors

Duralan II Custom Screen Protectors

Parker Chomerics Duralan™ II custom screen protectors provide a protective coating for LCD touchscreens (resistive and projective capacitive) against scratching and damage

Technical Specifications

  • Materials of Construction: Thin Plastic Film
  • Application: Full Display, Touchscreen, Full Display, Touchscreen
  • Coating: Hardcoat, Anti-Glare (AG), Anti-Reflective (AR), Anti-Glare (AG) /Anti-Reflective (AR)
  • Bus Bar Design: Front, Rear
  • Display Size: up to 80 inch (diagonal), 203.20 cm (diagonal)
  • Touchscreen Type: Projected Capacitive, Resistive
Safety Warning

Full Product Description

Parker Chomerics Duralan™ II custom screen protectors provide a protective coating for LCD touchscreens (resistive and projective capacitive) against scratching and damage. These thin film protectors are especially effective for use on handheld mobile devices that undergo constant handling and wear. In addition to protection from physical factors, Duralan™ II is chemical resistant and can stand up to strong solvents such as bleach, acetone, and MEK.

Features and Benefits:
• Sizes ranging up to 80 inches (diagonal)
• Several surface options available including: clear, anti-glare, and anti-reflective
• Bubble-free design for optimal aesthetics and performance
• Easy to clean and simple to install
• Adhesive available in full coverage or border only

Typical Applications:
• Public Information Displays
• Point of Sale Retail and Restaurant Systems
• ATMs and Airline Ticket Terminals
• Order Entry and Reservation Stations

Related Documents

×
Products

687PDC
179336