Dump Valve - P3SD Series / Pneumatic Division Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dump Valve - P3SD Series / Pneumatic Division Europe

Dump Valve - P3SD Series / Pneumatic Division Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Weight: 0.25 kg, 0.55 lbs
  • Port Type: BSPP | NPT
  • Maximum Flow Rate: 145 (1/4) | 187.3 (3/4) SCFM, 68.4 (1.4) | 88.4 (3/4) dm3/sec
  • Electrical Connection: M12 (5-Pin)
  • Maximum Inlet Pressure Rating: 10 (solenoid) | 16 (air pilot) bar, 150 (solenoid) | 232 (air pilot) psig
  • Actuation Type: Solenoid | External Air Pilot
  • Port Size: 1/4" | 3/8"
  • Maximum Ambient Temperature: -10° to 50° (solenoid) | -10° to 50° (air pilot) °C, 14° to 122° (solenoid) | 14° to 122° (air pilot) °F
  • Number of Positions: 2
  • Input Voltage: 24 VDC
  • Minimum Operating Pressure: 29 psig, 2 bar
  • Function: 3/2
Safety Warning

Full Product Description

P3SD dump valve is a remotely operating dump valve that automatically shuts off upstream pressure and exhausts the downstream pressure when the pilot pressure is released.  The valve will automatically dump when the holding signal is removed. The quick dump valve are high flow, normally closed, 3-port, 2-position directional control valves.  Upon energising the solenoid, inlet air is applied to the top of the piston.  The piston pushes against the spring and opens the main valve providing full flow air to the downstream.  When the solenoid is de-energised, the main valve closes allowing downstream air to exhaust rapidly through the bottom plug.  The bottom plug is tapped so that exhaust may be piped away or fitted with a muffler/silencer. The P3SD dump valve can be mounted using a modular connector to other P3S global air preparation products.  

Markets
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Air and Gas
• Appliances
• Factory Automation
• Entertainment Automation
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing

Features/Benefits
• Integral 1/4, 3/8 ports (BSPP & NPT)
• Robust but lightweight construction
• The 3-way, 2-position function automatically dumps downstream pressure on the loss of pilot signal
• Solenoid or air pilot options high flow
• High flow & exhaust capability
• Silencer included

Applications
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering
Products

687PDC
A87859