Each Drop-In-Place Seal is designed with the application in mind, taking into consideration the material and manufacturing process of the mating surfaces to determine the most efficient design. Offered in a variety of profiles these seals offer numerous advantages over standard O-Rings.
Designed to retain in straight-wall or dove-tail grooves, Drop-In-Place Seal designs utilize either a rubber encapsulated plastic or metal backbone. Both options are lined with retention and stabilizer ribs to ensure a snug fit in the groove as well as enhancing sealing performance under pressure. Drop-In-Place Seals accommodate simple or complex seal shapes, facilitate installation and provide automation possibilities. Small contact points require less flange loading and provide maximum sealing under minimal pressure for non-ideal surfaces.