Density meter - Parker Kittiwake | Product Series

Filter by

    No filters selected

Brand

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Density meter - Parker Kittiwake

Density meter - Parker Kittiwake

Parker Kittiwakes Marine Fuel Density meter is used to measure density in fuel. Fuel is delivered from the bunker barge by volume and confirmed by meter or tape soundings. It is paid for by mass with a conversion relying on an accurate density reading.

Technical Specifications

  • Accuracy: Typically within ± 0.1% (800-1010 kg/m³)
  • Cycle Time: Heating from 15°C 10 mins, Repeat test maximum 30 seconds
  • Weight: 2,2 kg
  • Performance: 800 to 1010 kg/m³ @ 15°C
Safety Warning

Full Product Description


Parker Kittiwakes Marine Fuel Density meter is used to measure density in fuel. Fuel is delivered from the bunker barge by volume and confirmed by meter or tape soundings. It is paid for by mass with a conversion relying on an accurate density reading. The density meter provides that and more. CCAI, Density in Vacuo, Viscosity conversion. The Density Meter measures more than just diesel & residual bunker fuel density:
• Confirm the quantity of fuel delivered, correcting volume to density
• Verify that the correct grade of fuel has been delivered under ISO 8217
• Estimate the combustion performance (CCAI) and correct viscosity in cP to cSt.
Most oils can be measured at 50°C with an option at 70°C very viscous fuels. The calculator provides Density in kg/m3 @ 15°C in a vacuo. For a known viscosity it will convert Censtistokes or Centipoise and calculate CCAI*. Purchased as a stand-alone kit supplied in its own case or as part of a more extensive suite of testing equipment in the Fuel and Lube Oil Lab or Power Plant Lab. The Density Meter has been proven to be as accurate as laboratory methods.

Related Documents

Literature and Reference Materials
Learn more about our Density test
×
Products Brand
FG-K1-300-KW Kittiwake

687PDC
C89472