OBSOLETE: DC Motor Speed Controller - DC506/507/508 Series | Product Series

Filter by

    No filters selected

Output Current Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: DC Motor Speed Controller - DC506/507/508 Series

OBSOLETE: DC Motor Speed Controller - DC506/507/508 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC50n
  • Input Voltage: 1*110 VAC, 1*230 VAC
  • Continuous Output Current Rating: 3 to 12 A
  • Output Power: 0.25 to 2 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer
  • Modes of Control: Non-Regenerative
  • Communication Interface: n/a
  • Operating Temperature: 0 to 45 °C, 32 to 113 °F
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: -
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Full Product Description

The 506, 507 and 508 series 1-quadrant DC drives break new ground in cost-effective DC motor control. Available in 3, 6 or 12 A armature ratings, with power ratings up to 2HP, the feature packed minimum footprint design is ideal for speed or torque control of permanent magnet or shunt wound DC motors fed from single phase supplies. Typical applications include conveyors, basic speed control and packaging machinery

Features:
• Low-cost / high-featured design
• IP20 protected covers
• Compact footprint and DIN rail mounting
• Selectable 110 VAC or 230 VAC supply
• Selectable tacho or armature voltage feedback

Standards:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive) with external filter
• NRTL Listed to US Standard UL508C
• NRTL listed to Canadian standard C22.2#14


Technical Specifications:
Power Supply:
Single Phase
  110-120 VAC ± 10 %, 50-60 Hz ± 5%
  220-240 VAC ± 10 %, 50-60 Hz ± 5%

Output Current Ratings:
  3A (506) / 6A (507) / 12A (508)

Available Field Current:
  up to 2A DC

Environment:
  0-45°C / 32-113°F
  Up to 1000m ASL (derate 1% per 100m to 2000m maximum)

Protection:
  IP20

Speed Feedback:
  - Tachogenerator / - Armature Voltage Feedback

Control Signals:
  - Zero Speed / - Drive Healthy / - Speed Feedback

Motor Protection:
  - Stall condition 15 seconds internal
  - Electronic Overload Protection

Potentiometers:
  - Maximum Speed
  - Minimum Speed
  - Acceleration Rate (1-15s)
  - Deceleration Rate(1-15s)
  - Stability
  - I.R. Compensation
  - Current Limit (0-100%)

Options:
  - EMC filters
  - Line reactors for European and North American markets (UL-CSA)

Related Documents

×
Products Output Current Rating
506-00-20-00 3A
507-00-20-00 6A
508-00-20-00 12A

687PDC
A87859