Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The SW038-series of miniature crossed roller bearing guided manual linear slides offer travels of up to 7.8", a high payload capacity of up to 789 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy
California Residents: Prop-65 Warning
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Travel (mm) | Payload (lbs) |
---|---|---|
SW038A-050 | 25 | 213 |
SW038A-075 | 50 | 263 |
SW038A-100 | 75 | 351 |
SW038A-125 | 100 | 439 |
SW038A-150 | 125 | 527 |
SW038A-175 | 150 | 684 |
SW038A-225 | 200 | 789 |