Cross Roller Bearing Guided, Large Frame Manual Linear Slides - CR4900 Series | Product Series

Filter by

    No filters selected

Travel (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cross Roller Bearing Guided, Large Frame Manual Linear Slides - CR4900 Series

Cross Roller Bearing Guided, Large Frame Manual Linear Slides - CR4900 Series

The CR4900-series of large frame crossed roller bearing guided manual linear slides offer travels of up to 12", a high payload capacity of up to 1733 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy

Technical Specifications

  • Product Type: Linear Slide
  • Product Series: CR4900 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model
  • Maximum Travel: 4 to 12 inch, 101.6 to 304.8 mm
  • Width: 6 inch, 153 mm
  • Load Capacity: 423 to 1733 lbs, 192 to 786 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s CR4900 Crossed roller slides offer exceptional load carrying capability, approximately twice that of comparably sized ball slides. Additionally, crossed roller slides provide up to five times the life expectancy of ball slides without degradation to performance. Parker Daedal crossed roller slides are rated for over 100 million inches of travel at specified load.

The 4900 Series Crossed Roller Linear Slides offer the highest load capacity of any of our crossed roller slides. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear guidance.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 12.0”
• Payloads up to 1733 lbs
• Higher normal load and moment load capacity versus a ball slide
• Non re-circulating bearing style for smooth motion
• 0.00008 inch straightline accuracy (per inch of travel)
• Precision ground mounting surfaces
• Factory preloaded to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products Travel (inch)
CR4900-04 4
CR4900-06 6
CR4900-08 8
CR4900-10 10
CR4900-12 12

687PDC
936514