Large Diameter Custom Made Heavy Duty Material Handling Corrugated Suction Hose, Series EWC334 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Large Diameter Custom Made Heavy Duty Material Handling Corrugated Suction Hose, Series EWC334

Large Diameter Custom Made Heavy Duty Material Handling Corrugated Suction Hose, Series EWC334 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: 1/8", Black, Natural Rubber (NR)
  • Weight: 5.6 to 17.5 lb, 0.77 to 2.4 kg/m, 5.6 to 17.5 lb/ft, 2.54 to 7.94 kg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg, Full
  • Maximum Operating Pressure: 0.5 to 0.9 MPa, 65 to 135 psi, 4.5 to 9.3 bar
  • Inside Diameter: 6 to 12-3/4 inch, 152.4 to 323.9 mm
  • Application: Material Handling
  • Outside Diameter: 6.875 to 13.872 inch, 174.6 to 352.4 mm
  • Hose Reinforcement Material: 4 Plies of Textile with Dual Wire Helix
  • Package Type: Coil, Straight Length
  • Tube Material: 1/8 inch, Black, Natural Rubber (NR)
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 150 °F, 66 °C
  • Minimum Bend Radius: 29 to 62 inch, 736.6 to 1574.8 mm
  • Maximum Length: 50 to 100 ft
Safety Warning

Full Product Description

Parker's Series EWC334 Large Diameter Custom Made Heavy Duty Material Handling Corrugated Suction Hose provides heavy duty service as a flexible connection across multiple low pressure bulk transfer applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and the corrugated cover provides abrasion resistance, weathering resistance and additional flexibility for easy handling. The basic hose construction may be modified to customer-specified requirements, including brand, length pattern and built-in coupling configurations. Parker will quickly design and build a custom made product to satisfy specific application requirements and will drop-ship in protective packaging, eliminating the cost of additional handling and the need to compromise on hose performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black 1/8” thick natural rubber for abrasion resistance to 150°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Couplings: Per customer requirements

Applications:
- media
• Abrasive materials
• Debris
• Gravel
• Sand
• Slurries
- usage
• Construction sites
• Dredging operations
• Surface mines

Safety/Technical:
Custom Made Hose Engineering Hot Lines
- Eastern USA
1-800-438-2004
7:00 am—4:30 pm ET
- Western USA
1-800-783-3922
10:00 am—7:00 pm ET

Related Documents

×
Products Hose I.D. (inch)
EWC334-6000 6
EWC334-6625 6-5/8
EWC334-8000 8
EWC334-8625 8-5/8
EWC334-10000 10
EWC334-10750 10-3/4
EWC334-12000 12
EWC334-12750 12-3/4

687PDC
687583