CoolTherm® UR-3000 Thermally Conductive Urethane Gap Filler | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® UR-3000 Thermally Conductive Urethane Gap Filler

CoolTherm® UR-3000 Thermally Conductive Urethane Gap Filler

CoolTherm® UR-3000 gap filler is a two-component thermally conductive urethane system designed to provide thermal conductivity for electronic applications.

Technical Specifications

  • Color: Blue Paste (resin), White Paste (hardener), Light Blue Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 140000 cP @ 25°C, 2.4/sec Shear Rate (resin), 140000 cP @ 25°C, 2.4/sec Shear Rate (hardener), 140000 cP @ 25°C, 2.4/sec Shear Rate (mixed)
  • Specific Gravity: 2.4 (resin), 2.7 (hardener), 2.5 (mixed)
  • Hardness: 92 Shore A
  • Thermal Conductivity: 3.2 W/m-K
  • Dielectric Strength: 15 kV/mm, 381 V/mil
Safety Warning

Full Product Description

CoolTherm® UR-3000 gap filler is a two-component thermally conductive urethane system designed to provide thermal conductivity for electronic applications.

Features and Benefits:

• Low Stress – exhibits low shrinkage and stress on components as it cures.

• Durable – composed of a condensation-curing urethane polymer that will not depolymerize when heated in confined spaces.

• Environmentally Resistant – provides excellent thermal shock resistance.

• UL Rated – provides excellent flame retardancy; meets requirements of UL 94 V-0 standards.

Shelf Life/Storage:

Shelf life is six months for CoolTherm UR-3000 resin and four months for CoolTherm UR-3000 hardener when stored upon receipt at 28°C or lower in original, unopened container. Cartridges should be stored tip down.

Related Documents

Communities, Blogs & Industry Links
Thermally Conductive Gap Fillers
×
Products Trade Name
CoolTherm UR-3000 CoolTherm UR-3000 Thermally Conductive Urethane Gap Filler

687PDC
1A0MGR