CoolTherm® UR-2002 Thermally Conductive Urethane Gap Filler | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® UR-2002 Thermally Conductive Urethane Gap Filler

CoolTherm® UR-2002 Thermally Conductive Urethane Gap Filler OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Gray Paste (resin), White Paste (hardener), Light Gray Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 230000 cP @ 25°C (resin), 300000 cP @ 25°C (hardener), 200000 cP @ 25°C (resin)
  • Specific Gravity: 2.35 (resin), 2.95 (hardener), 2.65 (mixed)
  • Hardness: 78 Shore 00
  • Thermal Conductivity: 2 W/m-K
  • Dielectric Strength: 12 kV/mm, 305 V/mil
Safety Warning

Full Product Description

CoolTherm® UR-2002 gap filler is a two-component thermally conductive urethane system designed to provide thermal conductivity for electronic applications. CoolTherm UR-2002 gap filler cures at room temperature to produce a flame retardant, compliant material.

Features and Benefits:
• Thixotropic Viscosity – maintains low viscosity during dispensing, with minimal flow after dispensing.
• Flame Retardant – provides excellent flame retardancy.
• Room Temperature Cure – suitable for curing at room temperature; may be mildly heat cured (65°C) to expedite cure.
• Reworkable – material compliance allows for reworkability of cured parts.

Shelf Life/Storage:
Shelf life is six months for CoolTherm UR-2002 resin and four months for CoolTherm UR-2002 hardener when stored in clean, dry environment at 5-30°C in original, unopened container.

When stored at cooler temperatures, containers may need to be gently warmed before dispensing for ease of use. Limit heating period to less than three hours as excessive heating will cause dimerization of the hardener.

After opening, protect each component from exposure to moisture by using dry nitrogen as an inert cover each time material is removed. Do not return dispensed material to its original container.

Related Documents

×
Products Trade Name
CoolTherm UR-2002 CoolTherm UR-2002 Thermally Conductive Urethane Gap Filler

687PDC
1A0MGR