CoolTherm® UR-2000 Thermally Conductive Urethane Gap Filler | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® UR-2000 Thermally Conductive Urethane Gap Filler

CoolTherm® UR-2000 Thermally Conductive Urethane Gap Filler

CoolTherm® UR-2000 gap filler is a two-component thermally conductive urethane system designed to provide thermal conductivity for electronic applications. It cures at room temperature to produce a flame-retardant adhesive.

Technical Specifications

  • Color: Red to Pink Paste (resin), White Paste (hardener), Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 745000 cP @ 25°C, 1/sec Shear Rate (resin), 780000 cP @ 25°C, 1/sec Shear Rate (hardener), 400000 cP @ 25°C, 1/sec Shear Rate (mixed)
  • Specific Gravity: 2.3 (resin), 2.8 (hardener)
  • Hardness: 55 Shore D
  • Thermal Conductivity: 2 W/m-K
  • Dielectric Strength: 15 kV/mm, 381 V/mil
Safety Warning

Full Product Description

CoolTherm® UR-2000 gap filler is a two-component thermally conductive urethane system designed to provide thermal conductivity for electronic applications. CoolTherm UR-2000 gap filler cures at room temperature to produce a flame-retardant adhesive.


Features and Benefits:

• Thixotropic Viscosity – maintains low viscosity during dispensing, with minimal flow after dispensing; excellent sag and slump resistance.

• UL Rated – provides excellent flame retardancy; meets requirements of UL 94 V-0 standards.

• Room Temperature Cure – suitable for curing at room temperature; may be heat cured (120°C) to expedite cure.

• Durable – provides excellent adhesion to powder-coated and e-coated aluminum surfaces; excellent resistance to peel from PET film and aluminum-coated PET substrates.


Shelf Life/Storage:

Shelf life of each component is six months when stored in clean, dry environment at 18-30°C in original, unopened container.

After opening, protect each component from exposure to moisture by using dry nitrogen as an inert cover each time material is removed. Do not return dispensed material to its original container.

Related Documents

Communities, Blogs & Industry Links
Thermally Conductive Gap Fillers
×
Products Trade Name
CoolTherm UR-2000 CoolTherm UR-2000 Thermally Conductive Urethane Gap Filler

687PDC
1A0MGR