CoolTherm® TC-501 Thermally Conductive Grease | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® TC-501 Thermally Conductive Grease

CoolTherm® TC-501 Thermally Conductive Grease

CoolTherm® TC-501 grease is a solvent-free silicone thermal interface material designed to replace greases used as TIMs between the heat spreader and the heat sink (commonly known as TIM2).

Technical Specifications

  • Color: Gray Paste
  • Number of Components: One-Component (1K)
  • Dynamic Viscosity: 128400 cP @ 25°C
  • Thermal Conductivity: 3.6 W/m-K
Safety Warning

Full Product Description

CoolTherm® TC-501 grease is a solvent-free silicone thermal interface material (TIM) designed to replace greases used as TIMs between the heat spreader and the heat sink (commonly known as TIM2).
Unlike commercially available greases that eventually pump out, CoolTherm TC-501 grease was developed using proprietary technology that eliminates pump-out.

CoolTherm TC-501 grease provides high thermal conductivity and low thermal resistance for applications in which superior heat dissipation is required. CoolTherm TC-501 grease can be used in a variety of packages that cannot go through a cure profile normally required by non-grease TIMs or in applications where greases were previously restricted due to the possibility of pump-out.

Features and Benefits:
• High Reliability – eliminates pump-out; provides excellent resistance to moisture and temperature cycling.
• High Thermal Conductivity – provides thermal conductivity for applications where superior heat dissipation is required.
• Thin Bondlines – achieves thin bondlines of 25-50 microns (1-2 mils), minimizing the thermal pathway and maximizing heat flow.
• Reworkability – easily removed with isopropyl alcohol or acetone, eliminating the use of toxic solvents.
• Easy to Use – easily dispersed; provides a working life of 24 hours at 25°C.

Shelf Life/Storage:
Shelf life is six months when stored at -30°C in original, unopened syringe. Syringe must be maintained at -30°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions† for thawing.

Related Documents

×
Products Trade Name
CoolTherm TC-501 CoolTherm TC-501 Thermally Conductive Grease

687PDC
1A0MGR