CoolTherm® SC-322 Thermally Conductive Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-322 Thermally Conductive Adhesive

CoolTherm® SC-322 Thermally Conductive Adhesive OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Gray Paste
  • Dynamic Viscosity: 65000 cP @ 25°C
  • Specific Gravity: 2.65
  • Cure Time: 60 min @ 120°C, 30 min @ 150°C
  • Hardness: 65 Shore A
  • Thermal Conductivity: 1.7 W/m-K
  • Lap Shear Strength: 2.1 MPa, 305 psi
  • Dielectric Strength: 10 kV/mm, 254 V/mil
Safety Warning

Full Product Description

CoolTherm® SC-322 thermally conductive adhesive is a one-component silicone adhesive designed for use in assemblies where thermal dissipation is desired.
CoolTherm SC-322 adhesive contains 125-175 micron glass beads, allowing precise control of the adhesive bondline thickness. The adhesive cures to form a flexible elastomer offering superior high temperature electrical properties.

Features and Benefits:

• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Durable – composed of an addition-curing polydimethyl siloxane polymer that will not depolymerize when heated in confined spaces.
• Excellent Adhesion – provides excellent adhesion to most substrates without the use of a primer.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -40°C to +200°C.

Shelf Life/Storage:

Shelf life is six months when stored at 5°C in original, unopened container. Syringe must be maintained at 5°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

CoolTherm SC-322 adhesive evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Related Documents

×
Products Trade Name
CoolTherm SC-322 CoolTherm SC-322 Thermally Conductive Adhesive

687PDC
1A0MGR