CoolTherm® SC-3000 LD Thermally Conductive Silicone Gap Filler | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-3000 LD Thermally Conductive Silicone Gap Filler

CoolTherm® SC-3000 LD Thermally Conductive Silicone Gap Filler

CoolTherm® SC-3000 LD (Low Density) gap filler is a low density, two-component silicone system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.

Technical Specifications

  • Color: Off-White Paste (resin), Pink Paste (hardener), Light Pink Paste (mixed)
  • Number of Components: Two-Component (2K)
  • Dynamic Viscosity: 110000 cP @ 25°C (resin), 90000 cP @ 25°C (hardener)
  • Specific Gravity: 2.4 (resin), 2.4 (hardener), 2.4 (mixed)
  • Hardness: 75 Shore 00
  • Thermal Conductivity: 3 W/m-K
  • Dielectric Strength: 16.8 kV/mm, 427 V/mil
Safety Warning

Full Product Description

CoolTherm® SC-3000 LD (Low Density) gap filler is a low density, two-component silicone system designed to provide excellent thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.


Features and Benefits:

• Low Volatility – low volatile content minimizes outgassing.

• Low Stress – exhibits low shrinkage and stress on components as it cures.

• Durable – composed of an addition-curing polydimethylsiloxane polymer that will not depolymerize when heated in confined spaces.

• Environmentally Resistant – provides excellent thermal shock resistance.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.


Shelf Life/Storage:

Shelf life of each component is six months when stored upon receipt at 5-30°C in original, unopened container. Cartridges should be stored tip down.

CoolTherm SC-3000 LD gap filler evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Related Documents

Communities, Blogs & Industry Links
Thermally Conductive Gap Fillers
×
Products Trade Name
CoolTherm SC-3000 LD CoolTherm SC-3000 LD Thermally Conductive Silicone Gap Filler

687PDC
1A0MGR