CoolTherm® EP-6972 Conductive Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® EP-6972 Conductive Adhesive

CoolTherm® EP-6972 Conductive Adhesive

CoolTherm® EP-6972 adhesive is a two-component, silver-filled, epoxy conductive adhesive which offers good electrical and thermal conductivity. This adhesive system requires an elevated temperature cure, and is designed for general circuit board repair.

Technical Specifications

  • Color: Silver Paste (resin), Silver Paste (hardener), Silver Paste (mixed)
  • Dynamic Viscosity: Paste (resin), Paste (hardener)
  • Specific Gravity: 3.49 (resin), 3.55 (hardener), 3.52 (mixed)
  • Cure Time: 40 min @ 85°C, 20 min @ 100°C
  • Hardness: 80 Shore D
  • Thermal Conductivity: 2.13 W/m-K
  • Lap Shear Strength: 8.3 MPa, 1200 psi
Safety Warning

Full Product Description

CoolTherm® EP-6972 adhesive is a two-component, silver-filled, epoxy conductive adhesive which offers good electrical and thermal conductivity. This adhesive system requires an elevated temperature cure, and is designed for general circuit board repair.

Features and Benefits:

• Convenient – easy to use 1:1 mix ratio, by weight.
• Good Conductivity – cured system provides good electrical and thermal conductivity.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -50°C to +150°C.
• Excellent Adhesion – cured system forms a highly adherent bond to many types of materials such as epoxy laminate circuit boards, copper, aluminum, solder,
alumina and glass.

Shelf Life/Storage:

Shelf life of each component is six months when stored at 25°C in original, unopened container.

Related Documents

×
Products Trade Name
CoolTherm EP-6972 CoolTherm EP-6972 Conductive Adhesive

687PDC
1A0MGR