Finite ASME Replacement Elements | Product Series

Filter by

    No filters selected

Available for Online Purchase

Filter Type

Efficiency Rating %

Micron Rating (µm)

Filter Housing Series

Maximum Operating Temperature (F)

Length (inch)

Inside Diameter (inch)

Element Seal Material

Quantity per Box

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Finite ASME Replacement Elements

Finite ASME Replacement Elements

Parker’s Finite large capacity ASME filter replacement elements have been designed to incorporate large flow capacities for maximum performance with low differential pressures.

Technical Specifications

  • Maximum Operating Temperature: 107 to 232 °C
  • Brand: Finite
  • Application: Compressed Air and Gas
Safety Warning

Full Product Description

Parker Finite's ASME filter vessels replacement elements have been designed specifically to incorporate large flow capacities for maximum performance with low differential pressures. With flow capacities up to 37,000 scfm, port sizes to 16", and optional materials of construction, most compressor source filtration requirements can be met.
Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement. Parker offers 8 media choices ranging from the Finite's standard UNI-CAST coalescer in Grades 6, 8, and 10, a high temperature coalescer in Grade 6, 8, and 10, two pleated coalescers, a bulk liquid removal, particulate removal, and an oil vapor (odor) removal elements.

Features/Benefits
• Floor-standing or Line mounted (T-type) configurations available
• Designed per ASME code / CRN (Canadian Registration)
• Max temperature 450°F , Max Pressure 185 PSIG, (higher pressures upon request)
• Each filter vessel has a 1/2" drain and vent ports
• Filter vessels allow for easy element change out

Related Documents

×
Products Filter Type Efficiency Rating % Micron Rating (µm) Filter Housing Series Maximum Operating Temperature (F) Length (inch) Inside Diameter (inch) Element Seal Material Quantity per Box
100WS51-280 X 1 Water Separator 99+ 100 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
100WS85-250 X 1 Water Separator 99+ 100 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
100WS85-360 X 1 Water Separator 99+ 100 FT6-1201, FF6-1201 350 36 8.5 Fluorocarbon 1
10CU51-280 X 1 Coalescer 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
10CU85-250 X 1 Coalescer 95 1 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
10CU85-360 X 1 Coalescer 95 1 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
10CV51-280 X 1 Coalescer 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
10CV85-250 X 1 Coalescer 95 1 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
10CV85-360 X 1 Coalescer 95 1 FT6-1201, FF6-1201 350 36 8.5 Fluorocarbon 1
10DS51-280 X 1 High Temperature Coalescer 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Silicone 1
10DS85-250 X 1 High Temperature Coalescer 95 1 FT4-1201, FF4-1201 450 25 8.5 Silicone 1
10DS85-360 X 1 High Temperature Coalescer 95 1 FT6-1201, FF6-1201 450 36 8.5 Silicone 1
10DV51-280 X 1 High Temperature Coalescer 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Fluorocarbon 1
10DV85-250 X 1 High Temperature Coalescer 95 1 FT4-1201, FF4-1201 450 25 8.5 Fluorocarbon 1
10DV85-360 X 1 High Temperature Coalescer 95 1 FT6-1201, FF6-1201 450 36 8.5 Fluorocarbon 1
10QS51-280 X 1 Coalescer w/ built-in prefilter 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Silicone 1
10QS85-250 X 1 Coalescer w/ built-in prefilter 95 1 FT4-1201, FF4-1201 350 25 8.5 Silicone 1
10QS85-360 X 1 Coalescer w/ built-in prefilter 95 1 FT6-1201, FF6-1201 350 36 8.5 Silicone 1
10QU51-280 X 1 Coalescer w/ built-in prefilter 95 1 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
10QU85-250 X 1 Coalescer w/ built-in prefilter 95 1 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
10QU85-360 X 1 Coalescer w/ built-in prefilter 95 1 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
3PS51-280 X 1 Particulate 99+ 3 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Silicone 1
3PS85-250 X 1 Particulate 99+ 3 FT4-1201, FF4-1201 350 25 8.5 Silicone 1
3PS85-360 X 1 Particulate 99+ 3 FT6-1201, FF6-1201 350 36 8.5 Silicone 1
3PU51-280 X 1 Particulate 99+ 3 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
3PU85-250 X 1 Particulate 99+ 3 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
3PU85-360 X 1 Particulate 99+ 3 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
3PV51-280 X 1 Particulate 99+ 3 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
3PV85-250 X 1 Particulate 99+ 3 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
3PV85-360 X 1 Particulate 99+ 3 FT6-1201, FF6-1201 350 36 8.5 Fluorocarbon 1
6CS51-280 X 1 Coalescer 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Silicone 1
6CU51-280 X 1 Coalescer 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
6CU85-250 X 1 Coalescer 99.97 0.01 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
6CU85-360 X 1 Coalescer 99.97 0.01 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
6CV51-280 X 1 Coalescer 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
6CV85-250 X 1 Coalescer 99.97 0.01 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
6DS51-280 X 1 High Temperature Coalescer 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Silicone 1
6DS85-250 X 1 High Temperature Coalescer 99.97 0.01 FT4-1201, FF4-1201 450 25 8.5 Silicone 1
6DS85-360 X 1 High Temperature Coalescer 99.97 0.01 FT6-1201, FF6-1201 450 36 8.5 Silicone 1
6DV51-280 X 1 High Temperature Coalescer 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Fluorocarbon 1
6DV85-250 X 1 High Temperature Coalescer 99.97 0.01 FT4-1201, FF4-1201 450 25 8.5 Fluorocarbon 1
6DV85-360 X 1 High Temperature Coalescer 99.97 0.01 FT6-1201, FF6-1201 450 36 8.5 Fluorocarbon 1
6QS51-280 X 1 Coalescer w/ built-in prefilter 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Silicone 1
6QS85-250 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT4-1201, FF4-1201 350 25 8.5 Silicone 1
6QS85-360 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT6-1201, FF6-1201 350 36 8.5 Silicone 1
6QU51-280 X 1 Coalescer w/ built-in prefilter 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
6QU85-250 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
6QU85-360 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
6QV51-280 X 1 Coalescer w/ built-in prefilter 99.97 0.01 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
6QV85-250 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
6QV85-360 X 1 Coalescer w/ built-in prefilter 99.97 0.01 FT6-1201, FF6-1201 350 36 8.5 Fluorocarbon 1
7CVP51-280 X 1 Coalescer 99.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Fluorocarbon 1
7CVP85-250 X 1 Coalescer 99.5 0.5 FT4-1201, FF4-1201 225 25 8.5 Fluorocarbon 1
7CVP85-360 X 1 Coalescer 99.5 0.5 FT6-1201, FF6-1201 225 36 8.5 Fluorocarbon 1
7DVP51-280 X 1 High Temperature Coalescer 99.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 400 28 5.1 Fluorocarbon 1
7DVP85-250 X 1 High Temperature Coalescer 99.5 0.5 FT4-1201, FF4-1201 450 25 8.5 Fluorocarbon 1
7DVP85-360 X 1 High Temperature Coalescer 99.5 0.5 FT6-1201, FF6-1201 400 36 8.5 Fluorocarbon 1
8CS85-250 X 1 Coalescer 98.5 0.5 FT4-1201, FF4-1201 400 25 8.5 Silicone 1
8CU51-280 X 1 Coalescer 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
8CU85-250 X 1 Coalescer 98.5 0.5 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
8CU85-360 X 1 Coalescer 98.5 0.5 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
8CV51-280 X 1 Coalescer 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
8CV85-250 X 1 Coalescer 98.5 0.5 FT4-1201, FF4-1201 350 25 8.5 Fluorocarbon 1
8DS51-280 X 1 High Temperature Coalescer 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Silicone 1
8DS85-360 X 1 High Temperature Coalescer 98.5 0.5 FT6-1201, FF6-1201 450 36 8.5 Silicone 1
8DV51-280 X 1 High Temperature Coalescer 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 450 28 5.1 Fluorocarbon 1
8QS51-280 X 1 Coalescer w/ built-in prefilter 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Silicone 1
8QS85-360 X 1 Coalescer w/ built-in prefilter 98.5 0.5 FT6-1201, FF6-1201 350 36 8.5 Silicone 1
8QU51-280 X 1 Coalescer w/ built-in prefilter 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Urethane 1
8QU85-250 X 1 Coalescer w/ built-in prefilter 98.5 0.5 FT4-1201, FF4-1201 225 25 8.5 Urethane 1
8QU85-360 X 1 Coalescer w/ built-in prefilter 98.5 0.5 FT6-1201, FF6-1201 225 36 8.5 Urethane 1
8QV51-280 X 1 Coalescer w/ built-in prefilter 98.5 0.5 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 350 28 5.1 Fluorocarbon 1
8QV85-360 X 1 Coalescer w/ built-in prefilter 98.5 0.5 FT6-1201, FF6-1201 350 36 8.5 Fluorocarbon 1
AV51-280 X 1 Adsorber 99+ 3 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Fluorocarbon 1
AV85-250 X 1 Adsorber 99+ 3 FT4-1201, FF4-1201 225 25 8.5 Fluorocarbon 1
AV85-360 X 1 Adsorber 99+ 3 FT6-1201, FF6-1201 225 36 8.5 Fluorocarbon 1
ME51-280 X 1 Coalescer 99.95 0.3 HT3-801, FT3-801, FT6-1603, HF3-801, FF3-801, FF6-1603, FF8-1804, FF10-2207, FF12-3011, FF16-3615 225 28 5.1 Fluorocarbon 1
ME85-250 X 1 Coalescer 99.95 0.3 FT4-1201, FF4-1201 225 25 8.5 Fluorocarbon 1
ME85-360 X 1 Coalescer 99.95 0.3 FT6-1201, FF6-1201 225 36 8.5 Fluorocarbon 1

687PDC
688031