Compressed Air & Gas Replacement Elements- Up to 250 PSIG | Product Series

Filter by

    No filters selected

Available for Online Purchase

Filter Type

Filter Rating (%)

Micron Rating (µm)

Maximum Operating Temperature (F)

Maximum Operating Temperature (C)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Air & Gas Replacement Elements- Up to 250 PSIG

Compressed Air & Gas Replacement Elements- Up to 250 PSIG

Finite's New patented Top Loading compressed air and gas filters were designed to make element replacement faster, even in the most space challenged applications.

Technical Specifications

  • Length: 6 inch
  • Outside Diameter: 1.5 inch
  • Brand: Finite
  • Product Series: TN3S, TN4S
  • Application: Compressed Air and Gas
Safety Warning

Full Product Description

Top Load Filter Features:

• Ideal filter housings where space is limited
• Pressures to 250 PSIG
• Robust Aluminum construction
• Coalescing, particulate, adsorber, and water separator filter elements available

Parker's Finite Filter Operation's Top Load or T- Series Filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are designed to be used in spces where space is limited. Once the housing is installed, the inlet and outlet connections,along with the drain, need never be touched again.

Parker offers 11 media choices ranging from the Finite's standard UNI-CAST coalescer, a high temperature coalescer, a bulk liquid removal, particulate removal, and a oil vapor (odor) removal elements. The housing comes in two connection size 3/4 or 1"” NPTF; with max temperatures up to 450°F(232°C) with proper accessories, and flows up to 166 SCFM at 250 PSIG.

Filter Housing Features

• The unique one-piece lightweight aluminum casting housing.

• Engraved flow direction indicators in the housig notifies the user of proper flow direction.

• The completed assembly is black dry epoxy powder painted.

• Each housing is fitted with either an auto drain or manual drain per customer requirement.

• Elements are designed to be easily tightened or loosened with 15/16" or 23mm socket.

Filter Element Features

Parker Finite offers the filter media grades ensuring that we have the correct media choice for nearly any application requirement.

Parker offers 11 media choices ranging from the Finite's standard UNI-CAST coalescer in Grades 4, 6, 8, and 10, a high temperature coalescer in Grade 4, 6, 8, and 10, a bulk liquid removal, particulate removal, and a oil vapor (odor) removal elements.

Each replacement element comes with housing orings.

Related Documents

×
Products Filter Type Filter Rating (%) Micron Rating (µm) Maximum Operating Temperature (F) Maximum Operating Temperature (C)
AT15-060 Adsorber 99+ 0 175 79
WST15-060 Water Separator 99+ 100 175 79
10CT15-060 Coalescer 95 1 175 79
10DT15-060 High Temp Coalescer 95 1 450 232
3PT15-060 Particulate N/A 3 175 79
4CT15-060 Coalescer 99.995 0.01 175 79
4DT15-060 High Temp Coalescer 99.995 0.01 450 232
6CT15-060 Coalescer 99.97 0.01 175 79
6DT15-060 High Temp Coalescer 99.97 0.01 450 232
8CT15-060 Coalescer 98.5 0.5 175 79
8DT15-060 High Temp Coalescer 98.5 0.5 450 232

687PDC
688031