Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s Finite J-Series filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are often used in high pressure Compressed Natural Gas (CNG) systems.
Parker’s Finite Filter Operation offers a variety of high pressure compressed air and gas filters. With our wide range of elements, we have a solution for every stage of compression, as well as at the point of use. Whether you are storing high pressure air or gas or using a continuous flow, count on Parker to protect your equipment from contamination. Parker Finite is the solution to ending high pressure contamination fouling.
Parker’s Finite J-Series Filters are designed to filter contaminants such as rust, pipe scale, compressor lube oil, and water from compressed gases. These filters are often used in high pressure CNG systems, not only as inter-stage filters in the multi-stage compression of the gas, but also in the storage and delivery of the gas for CNG powered vehicles.
Parker’s varied media choices remove up to 99.995% of both solid and liquid aerosols, and contaminants as small as 0.01 microns in size. An activated carbon media is also available which removes oil vapor. This stage of filtration is often used as the final filter before the storage of high pressure breathing air used by scuba divers, firefighters, and others who utilize portable breathing devices.
The filter housings and the replaceable elements used in this product line have an extremely robust construction, specially designed for use in system pressures up to 5,000 psig. Five housing sizes and two thread styles (NPT or SAE) are available with connections ranging from 1/4” to 2”; temperatures up to 350°F, and flows up to 26,000 SCFM at 5,000 PSIG.
Features/Benefits:
• Robust, spheroidal graphite-cast iron offers higher mechanical strength, improved ductility, and increased shock resistance, assuring the user that this filter is built for the task at hand.
• Element standoff lengths were designed for each housing size to allow an optimal volume of liquid contaminant to be collected in the filter's quiet zone, further minimizing any chance of contaminant carryover.
Applications:
• Test Air for HP Hydraulics
Products | Filter Type | Micron Rating (µm) | Filter Rating (%) | Maximum Flow Rate (cfm) | Thread Type | Port Connection |
---|---|---|---|---|---|---|
JN1A-10CN | Coalescer | 1 | 95 | 1310 at 5000 PSI | NPT | 1/4" |
JN1A-3PN | Particulate | 3 | N/A | 1310 at 5000 PSI | NPT | 1/4" |
JN1A-4CN | Coalescer | 0.01 | 99.995 | 655 at 5000 PSI | NPT | 1/4" |
JN1A-7CPN | Coalescer | 0.5 | 99.5 | 1310 at 5000 PSI | NPT | 1/4" |
JN1A-AN | Adsorber | 3 | 99+ | 655 at 5000 PSI | NPT | 1/4" |
JN1A-WSN | Water Separator | 100 | 99+ | 1310 at 5000 PSI | NPT | 1/4" |
JN2A-10CN | Coalescer | 1 | 95 | 2185 at 5000 PSI | NPT | 1/2" |
JN2A-3PN | Particulate | 3 | N/A | 2185 at 5000 PSI | NPT | 1/2" |
JN2A-4CN | Coalescer | 0.01 | 99.995 | 1095 at 5000 PSI | NPT | 1/2" |
JN2A-7CPN | Coalescer | 0.5 | 99.5 | 2185 at 5000 PSI | NPT | 1/2" |
JN2A-AN | Adsorber | 3 | 99+ | 1095 at 5000 PSI | NPT | 1/2" |
JN2A-WSN | Water Separator | 100 | 99+ | 2185 at 5000 PSI | NPT | 1/2" |
JN2B-10CN | Coalescer | 1 | 95 | 3500 at 5000 PSI | NPT | 1/2" |
JN2B-3PN | Particulate | 3 | N/A | 3500 at 5000 PSI | NPT | 1/2" |
JN2B-4CN | Coalescer | 0.01 | 99.995 | 1530 at 5000 PSI | NPT | 1/2" |
JN2B-7CPN | Coalescer | 0.5 | 99.5 | 3500 at 5000 PSI | NPT | 1/2" |
JN2B-AN | Adsorber | 3 | 99+ | 1530 at 5000 PSI | NPT | 1/2" |
JN2B-WSN | Water Separator | 100 | 99+ | 3500 at 5000 PSI | NPT | 1/2" |
JN3B-10CN | Coalescer | 1 | 95 | 5685 at 5000 PSI | NPT | 3/4" |
JN3B-3PN | Particulate | 3 | N/A | 5685 at 5000 PSI | NPT | 3/4" |
JN3B-4CN | Coalescer | 0.01 | 99.995 | 2525 at 5000 PSI | NPT | 3/4" |
JN3B-7CPN | Coalescer | 0.5 | 99.5 | 5685 at 5000 PSI | NPT | 3/4" |
JN3B-AN | Adsorber | 3 | 99+ | 2525 at 5000 PSI | NPT | 3/4" |
JN3B-WSN | Water Separator | 100 | 99+ | 5685 at 5000 PSI | NPT | 3/4" |
JN4C-10CN | Coalescer | 1 | 95 | 8745 at 5000 PSI | NPT | 1" |
JN4C-3PN | Particulate | 3 | N/A | 8745 at 5000 PSI | NPT | 1" |
JN4C-4CN | Coalescer | 0.01 | 99.995 | 3935 at 5000 PSI | NPT | 1" |
JN4C-7CPN | Coalescer | 0.5 | 99.5 | 8745 at 5000 PSI | NPT | 1" |
JN4C-AN | Adsorber | 3 | 99+ | 3935 at 5000 PSI | NPT | 1" |
JN4C-WSN | Water Separator | 100 | 99+ | 8745 at 5000 PSI | NPT | 1" |
JN6D-10CN | Coalescer | 1 | 95 | 17490 at 5000 PSI | NPT | 1 1/2" |
JN6D-AN | Adsorber | 3 | 99+ | 7870 at 5000 PSI | NPT | 1 1/2" |
JN6D-WSN | Water Separator | 100 | 99+ | 17490 at 5000 PSI | NPT | 1 1/2" |
JN6D-4CN | Coalescer | 0.01 | 99.995 | 7870 at 5000 PSI | NPT | 1 1/2" |
JN6D-7CPN | Coalescer | 0.5 | 99.5 | 17490 at 5000 PSI | NPT | 1 1/2" |
JN6D-3PN | Particulate | 3 | N/A | 17490 at 5000 PSI | NPT | 1 1/2" |
JN8E-10CN | Coalescer | 1 | 95 | 26230 at 5000 PSI | NPT | 2" |
JN8E-3PN | Particulate | 3 | N/A | 26230 at 5000 PSI | NPT | 2" |
JN8E-4CN | Coalescer | 0.01 | 99.995 | 12025 at 5000 PSI | NPT | 2" |
JN8E-7CPN | Coalescer | 0.5 | 99.5 | 26230 at 5000 PSI | NPT | 2" |
JN8E-AN | Adsorber | 3 | 99+ | 12025 at 5000 PSI | NPT | 2" |
JN8E-WSN | Water Separator | 100 | 99+ | 26230 at 5000 PSI | NPT | 2" |
JS1A-10CN | Coalescer | 1 | 95 | 1310 at 5000 PSI | SAE | SAE-4 |
JS1A-3PN | Particulate | 3 | N/A | 1310 at 5000 PSI | SAE | SAE-4 |
JS1A-4CN | Coalescer | 0.01 | 99.995 | 655 at 5000 PSI | SAE | SAE-4 |
JS1A-7CPN | Coalescer | 0.5 | 99.5 | 1310 at 5000 PSI | SAE | SAE-4 |
JS1A-WSN | Water Separator | 100 | 99+ | 1310 at 5000 PSI | SAE | SAE-4 |
JS2A-10CN | Coalescer | 1 | 95 | 2185 at 5000 PSI | SAE | SAE-8 |
JS2A-3PN | Particulate | 3 | N/A | 2185 at 5000 PSI | SAE | SAE-8 |
JS2A-4CN | Coalescer | 0.01 | 99.995 | 1095 at 5000 PSI | SAE | SAE-8 |
JS2A-7CPN | Coalescer | 0.5 | 99.5 | 2185 at 5000 PSI | SAE | SAE-8 |
JS2A-AN | Adsorber | 3 | 99+ | 1095 at 5000 PSI | SAE | SAE-8 |
JS2A-WSN | Water Separator | 100 | 99+ | 2185 at 5000 PSI | SAE | SAE-8 |
JS2B-10CN | Coalescer | 1 | 95 | 3500 at 5000 PSI | SAE | SAE-8 |
JS2B-3PN | Particulate | 3 | N/A | 3500 at 5000 PSI | SAE | SAE-8 |
JS2B-4CN | Coalescer | 0.01 | 99.995 | 1530 at 5000 PSI | SAE | SAE-8 |
JS2B-7CPN | Coalescer | 0.5 | 99.5 | 3500 at 5000 PSI | SAE | SAE-8 |
JS2B-AN | Adsorber | 3 | 99+ | 1530 at 5000 PSI | SAE | SAE-8 |
JS2B-WSN | Water Separator | 100 | 99+ | 3500 at 5000 PSI | SAE | SAE-8 |
JS3B-10CN | Coalescer | 1 | 95 | 5685 at 5000 PSI | SAE | SAE-12 |
JS3B-3PN | Particulate | 3 | N/A | 5685 at 5000 PSI | SAE | SAE-12 |
JS3B-4CN | Coalescer | 0.01 | 99.995 | 2525 at 5000 PSI | SAE | SAE-12 |
JS3B-7CPN | Coalescer | 0.5 | 99.5 | 5685 at 5000 PSI | SAE | SAE-12 |
JS3B-AN | Adsorber | 3 | 99+ | 2525 at 5000 PSI | SAE | SAE-12 |
JS3B-WSN | Water Separator | 100 | 99+ | 5685 at 5000 PSI | SAE | SAE-12 |
JS4C-10CN | Coalescer | 1 | 95 | 8745 at 5000 PSI | SAE | SAE-16 |
JS4C-3PN | Particulate | 3 | N/A | 8745 at 5000 PSI | SAE | SAE-16 |
JS4C-4CN | Coalescer | 0.01 | 99.995 | 3935 at 5000 PSI | SAE | SAE-16 |
JS4C-7CPN | Coalescer | 0.5 | 99.5 | 8745 at 5000 PSI | SAE | SAE-16 |
JS4C-AN | Adsorber | 3 | 99+ | 3935 at 5000 PSI | SAE | SAE-16 |
JS4C-WSN | Water Separator | 100 | 99+ | 8745 at 5000 PSI | SAE | SAE-16 |
JS6D-4CN | Coalescer | 0.01 | 99.995 | 7870 at 5000 PSI | SAE | SAE-24 |
JS6D-10CN | Coalescer | 1 | 95 | 17490 at 5000 PSI | SAE | SAE-24 |
JS6D-3PN | Particulate | 3 | N/A | 17490 at 5000 PSI | SAE | SAE-24 |
JS6D-7CPN | Coalescer | 0.5 | 99.5 | 17490 at 5000 PSI | SAE | SAE-24 |
JS6D-WSN | Water Separator | 100 | 99+ | 17490 at 5000 PSI | SAE | SAE-24 |
JS6D-AN | Adsorber | 3 | 99+ | 7870 at 5000 PSI | SAE | SAE-24 |
JS8E-7CPN | Coalescer | 0.5 | 99.5 | 26230 at 5000 PSI | SAE | SAE-32 |
JS8E-10CN | Coalescer | 1 | 95 | 26230 at 5000 PSI | SAE | SAE-32 |
JS8E-3PN | Particulate | 3 | N/A | 26230 at 5000 PSI | SAE | SAE-32 |
JS8E-4CN | Coalescer | 0.01 | 99.995 | 12025 at 5000 PSI | SAE | SAE-32 |
JS8E-AN | Adsorber | 3 | 99+ | 12025 at 5000 PSI | SAE | SAE-32 |
JS8E-WSN | Water Separator | 100 | 99+ | 26230 at 5000 PSI | SAE | SAE-32 |
JS1A-AN | Adsorber | 3 | 99+ | 655 at 5000 PSI | SAE | SAE-4 |