Compressed Air Filters - SCE Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Air Filters - SCE Series

Compressed Air Filters - SCE Series

Parker domnick hunter developed the SCE-HB Series with an absolute retention rate of 0.01 micron in gas and compressed air. With the help of pleated depth media, the flow rate may be increased several times while maintaining a low differential pressure.

Full Product Description

Parker domnick hunter developed the SCE-HB Series with an absolute retention rate of 0.01 micron in gas and compressed air. With the help of pleated depth media, the flow rate may be increased several times while maintaining a low differential pressure.
Demands for the sterilization of compressed air and gas in the food industry, dairies and breweries are continuously increasing. Complete retention of micro-organisms such as bacteria, viruses and bacteriophages, the largest possible filter area, low differential pressure, and high cost effectiveness are standard requirements that a filter must meet.
Parker domnick hunter's unique pleated SCE-HB Series has many advantages. The high particle retention capacity increases the life of the SERIES HB filter element while at the same time reducing operating costs. Heat-stabilized polypropylene together with an internal stainless steel core result in high mechanical stability and the hydrophobic PTFE impregnated filter medium protects against the wetting of the filter medium with condensate or wet steam.
Features and Benefits:
• Flow efficient range of air/gas housing sizes
• Demi (TRUESEAL) and 10” to 30” (226) housing sizes
• Designed to maximize flow and minimize pressure drop
• Designed specifically for the food & beverage and sanitary process industries
• STANDARD product (economy and short delivery lead times)
• PLUS product (available in 3 different vessel classes - Standard CE, High Pressure & Oxygen Service)
• Standard and sanitary surface finishes available
• A number of inlet/outlet port connections
• 1/4” NPT vent and drain

Related Documents

Literature and Reference Materials
SCE-HB SeriesFood & Beverage Sterile Air - 316L SS
×
Products

687PDC
688031