CHO-FORM 5560 Ni/Al Thermal Cure One Component Form-In-Place Silicone EMI Gasketing | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-FORM 5560 Ni/Al Thermal Cure One Component Form-In-Place Silicone EMI Gasketing

CHO-FORM 5560 Ni/Al Thermal Cure One Component Form-In-Place Silicone EMI Gasketing

Parker Chomerics CHO-FORM® 5560 form-in-place EMI gasket is a low hardness, thermal cure silicone system with >90 dB shielding effectiveness and excellent galvanic corrosion resistance.

Technical Specifications

  • Storage Temperature: -10 °C
  • Package Type: 12 Fluid Ounce Aluminum Cartridge
  • Operating Features: Excellent Corrosion Resistance on Aluminum
  • Filler Material: Nickel-plated Aluminum
  • Polymer Material Options: Silicone
  • Product Type: Thermal
  • Durometer: 55 Shore A
  • Tensile Strength: 1.1
  • Specific Gravity: 1.8
  • Volume Resistivity: 0.130 Ω-cm
  • Specifications Met: UL 94 V-0
  • Noise Shielding Level: > 90 dB
  • Shelf Life: 6 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-FORM® family of conductive form-in-place gasket materials are ideal for densely populated electronics packaging, especially where intercompartmental isolation is required. The form-in-place characteristics mean that CHO-FORM® can be used in rapid prototyping applications on substrates such as castings, machined metal, conductive plastic housings, and at board level.

Parker Chomerics CHO-FORM® 5560 form-in-place EMI gasket is a one-component, low hardness, thermal cure silicone system with greater than 90 dB shielding effectiveness and excellent galvanic corrosion resistance on mated aluminum surfaces. CHO-FORM® 5560 consists of a Ni/Al particle filler and utilizes a thermal cure technology which allows for a minimal cure cycle of only 30 minutes at 150°C. It is specially designed for mating with aluminum surfaces in the harshest salt fog / salt spray environments.

Features and Benefits:
• Up to 60% reduced installation cost and nominal cost for production scale-up
• Up to 60% space savings within enclosures (gasketing available for flanges as narrow as 0.025 in)
• Excellent adhesion to common housing substrates (4-12 N/cm adhesion)
• Highly compressible gaskets, ideal for low closure force housings
• Quick turn-around of prototypes and samples

Parker Chomerics Capabilities:
• Fully programmable 3 axis application technology
• Tight dimensional control and bead termination (0.001-inch tolerance of bead size)
• Automated dimensional verification of gasket bead placement using optical measuring technology

Typical Applications:
• Densely populated electronics packaging
• PCB inter-compartmental isolation with thin wall boundaries
• Castings, machined metal, and conductive plastic enclosures
• Transportation/Automotive sensor housing
• Military and Aerospace electronics
• Telecom
• Life Science

Related Documents

×
Products Weight (g)
19-26-5560-0500 500

687PDC
179336