CHO-SORB EMI Attenuators | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SORB EMI Attenuators

CHO-SORB EMI Attenuators OBSOLETE

Parker Chomerics CHO-SORB® EMI Attenuators are the ideal, cost effective solution for reducing radiated emission on signal lines and power cables without affective data transmission

Technical Specifications

  • Materials of Construction: Nickel Zinc
  • Volume Resistivity: 10^5 Ω-cm
  • Frequency: 30 to 200 MHz
Safety Warning

Full Product Description

Parker Chomerics CHO-SORB® EMI Attenuators are the ideal, cost effective solution for reducing radiated emission on signal lines and power cables without affective data transmission. CHO-SORB® attenuators are made of ferrite materials and metallic oxides that combine to control radiated emissions.

Features and Benefits:
• FCC, EC, VDE, and CISPR 22 regulation compliant
• Reduce susceptibility to Electrostatic Discharge (ESD)
• Easy installation
• No grounding required
• No impact to data transmission
• Cost effective

Typical Applications:
• Computers, Printers, Keyboards
• PBXs and CATVs
• Radio and Television Receivers
• Medical Electronic Equipment
• Data Communications Equipment

Related Documents

×
Products

687PDC
179336