Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable tubing is designed to provide lightweight cable and connector EMI shielding.
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Products | Coating | Inside Diameter | Product Series |
---|---|---|---|
70-21-0002-0004 | Inside Only | 0.125 in (3.18 mm) | CHO-SHRINK 1061 |
70-23-0016-0004 | Inside and Outside | 1.0 in (25.4 mm) | CHO-SHRINK 1061 |
70-23-0012-0004 | Inside and Outside | 0.75 in (19.05 mm) | CHO-SHRINK 1061 |
70-21-0003-0004 | Inside Only | 0.187 in (4.76 mm) | CHO-SHRINK 1061 |
70-21-0004-0004 | Inside Only | 0.25 in (6.35 mm) | CHO-SHRINK 1061 |
70-21-0006-0004 | Inside Only | 0.375 in (9.53 mm) | CHO-SHRINK 1061 |
70-21-0008-0004 | Inside Only | 0.5 in (12.7 mm) | CHO-SHRINK 1061 |
70-21-0012-0004 | Inside Only | 0.75 in (19.05 mm) | CHO-SHRINK 1061 |
70-21-0016-0004 | Inside Only | 1.0 in (25.4 mm) | CHO-SHRINK 1061 |
70-22-0002-0004 | Outside Only | 0.125 in (3.18 mm) | CHO-SHRINK 1061 |
70-22-0003-0004 | Outside Only | 0.187 in (4.76 mm) | CHO-SHRINK 1061 |
70-22-0004-0004 | Outside Only | 0.25 in (6.35 mm) | CHO-SHRINK 1061 |
70-22-0008-0004 | Outside Only | 0.5 in (12.7 mm) | CHO-SHRINK 1061 |
70-22-0012-0004 | Outside Only | 0.75 in (19.05 mm) | CHO-SHRINK 1061 |
70-22-0016-0004 | Outside Only | 1.0 in (25.4 mm) | CHO-SHRINK 1061 |
70-23-0002-0004 | Inside and Outside | 0.125 in (3.18 mm) | CHO-SHRINK 1061 |
70-23-0003-0004 | Inside and Outside | 0.187 in (4.76 mm) | CHO-SHRINK 1061 |
70-23-0004-0004 | Inside and Outside | 0.25 in (6.35 mm) | CHO-SHRINK 1061 |
70-23-0006-0004 | Inside and Outside | 0.375 in (9.53 mm) | CHO-SHRINK 1061 |
70-23-0008-0004 | Inside and Outside | 0.5 in (12.7 mm) | CHO-SHRINK 1061 |
70-22-0006-0004 | Outside Only | 0.375 in (9.53 mm) | CHO-SHRINK 1061 |
70-41-0002-0004 | Inside Only | 0.125 in (3.18 mm) | CHO-SHRINK 1120 |
70-41-0003-0004 | Inside Only | 0.187 in (4.76 mm) | CHO-SHRINK 1120 |
70-41-0004-0004 | Inside Only | 0.25 in (6.35 mm) | CHO-SHRINK 1120 |
70-41-0006-0004 | Inside Only | 0.375 in (9.53 mm) | CHO-SHRINK 1120 |
70-41-0008-0004 | Inside Only | 0.5 in (12.7 mm) | CHO-SHRINK 1120 |
70-41-0012-0004 | Inside Only | 0.75 in (19.05 mm) | CHO-SHRINK 1120 |
70-41-0016-0004 | Inside Only | 1.0 in (25.4 mm) | CHO-SHRINK 1120 |
70-42-0002-0004 | Outside Only | 0.125 in (3.18 mm) | CHO-SHRINK 1120 |
70-42-0003-0004 | Outside Only | 0.187 in (4.76 mm) | CHO-SHRINK 1120 |
70-42-0004-0004 | Outside Only | 0.25 in (6.35 mm) | CHO-SHRINK 1120 |
70-42-0006-0004 | Outside Only | 0.375 in (9.53 mm) | CHO-SHRINK 1120 |
70-42-0008-0004 | Outside Only | 0.5 in (12.7 mm) | CHO-SHRINK 1120 |
70-42-0012-0004 | Outside Only | 0.75 in (19.05 mm) | CHO-SHRINK 1120 |
70-42-0016-0004 | Outside Only | 1.0 in (25.4 mm) | CHO-SHRINK 1120 |
70-43-0002-0004 | Inside and Outside | 0.125 in (3.18 mm) | CHO-SHRINK 1120 |
70-43-0003-0004 | Inside and Outside | 0.187 in (4.76 mm) | CHO-SHRINK 1120 |
70-43-0004-0004 | Inside and Outside | 0.25 in (6.35 mm) | CHO-SHRINK 1120 |
70-43-0006-0004 | Inside and Outside | 0.375 in (9.53 mm) | CHO-SHRINK 1120 |
70-43-0008-0004 | Inside and Outside | 0.5 in (12.7 mm) | CHO-SHRINK 1120 |
70-43-0012-0004 | Inside and Outside | 0.75 in (19.05 mm) | CHO-SHRINK 1120 |
70-43-0016-0004 | Inside and Outside | 1.0 in (25.4 mm) | CHO-SHRINK 1120 |