Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Chomerics CHO-SHRINK 1061 silver coated and CHO-SHRINK 1120 silver-plated copper coated electrically conductive heat shrinkable cable transitions/splitters are designed to provide lightweight connector EMI shielding.
Product Demos & Tutorials |
---|
Parker Chomerics Product Case Studies |
Parker Chomerics Upcoming Webinars & On Demand Webinars |
Products | Adhesive Type | Noise Shielding Level | Recovered Inside Diameter | Inside Diameter | Product Series | Product Type |
---|---|---|---|---|---|---|
71-02-7209-1000 | With Adhesive | 70-80 dB | 0.14 in (3.56 mm) | 0.26 in (7.37 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-04-7220-0000 | No Adhesive | 50-60 dB | 0.71 in (18.03 mm) | 1.52 in (38.61 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7201-0000 | No Adhesive | 50-60 dB | 0.49 in (12.45 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7223-1000 | With Adhesive | 50-60 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7218-1000 | With Adhesive | 50-60 dB | 1.02 in (25.91 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7220-1000 | With Adhesive | 50-60 dB | 0.71 in (18.03 mm) | 1.52 in (38.61 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7201-1000 | With Adhesive | 50-60 dB | 0.49 in (12.45 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7223-0000 | No Adhesive | 50-60 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-04-7210-0000 | No Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7206-0000 | No Adhesive | 50-60 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7208-1000 | With Adhesive | 50-60 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7209-0000 | No Adhesive | 50-60 dB | 0.14 in (3.56 mm) | 0.26 in (7.37 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7210-1000 | With Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7206-1000 | With Adhesive | 50-60 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7208-0000 | No Adhesive | 50-60 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7209-1000 | With Adhesive | 50-60 dB | 0.14 in (3.56 mm) | 0.26 in (7.37 mm) | CHO-SHRINK 1120 | 1:2 (T Transition) |
71-04-7218-0000 | No Adhesive | 50-60 dB | 1.02 in (25.91 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (Y Transition) |
71-02-7235-0000 | No Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-04-7230-0000 | No Adhesive | 50-60 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7252-1000 | With Adhesive | 50-60 dB | 0.74 in (18.80mm) | 1.52 in (38.61mm) | CHO-SHRINK 1120 | 1:3 Transition |
71-04-7232-0000 | No Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7202-0000 | No Adhesive | 50-60 dB | 0.54 in (13.72 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7231-0000 | No Adhesive | 50-60 dB | 0.50 in (12.70 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7243-0000 | No Adhesive | 50-60 dB | 0.26 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:3 Transition |
71-04-7235-1000 | With Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7226-1000 | With Adhesive | 50-60 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7234-1000 | With Adhesive | 50-60 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7233-1000 | With Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7232-1000 | With Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7202-1000 | With Adhesive | 50-60 dB | 0.54 in (13.72 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7231-1000 | With Adhesive | 50-60 dB | 0.50 in (12.70 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7234-0000 | No Adhesive | 50-60 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7252-0000 | No Adhesive | 50-60 dB | 0.74 in (18.80mm) | 1.52 in (38.61mm) | CHO-SHRINK 1120 | 1:3 Transition |
71-04-7244-0000 | No Adhesive | 50-60 dB | 0.52 in (13.21 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:3 Transition |
71-04-7230-1000 | With Adhesive | 50-60 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7244-1000 | With Adhesive | 50-60 dB | 0.52 in (13.21 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:3 Transition |
71-02-7226-0000 | No Adhesive | 70-80 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7243-1000 | With Adhesive | 70-80 dB | 0.26 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7233-0000 | No Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7218-0000 | No Adhesive | 70-80 dB | 1.02 in (25.91 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7220-0000 | No Adhesive | 70-80 dB | 0.71 in (18.03 mm) | 1.52 in (38.61 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7201-0000 | No Adhesive | 70-80 dB | 0.49 in (12.45 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7223-1000 | With Adhesive | 70-80 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7218-1000 | With Adhesive | 70-80 dB | 1.02 in (25.91 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7220-1000 | With Adhesive | 70-80 dB | 0.71 in (18.03 mm) | 1.52 in (38.61 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7201-1000 | With Adhesive | 70-80 dB | 0.49 in (12.45 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7223-0000 | No Adhesive | 70-80 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (Y Transition) |
71-02-7210-0000 | No Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7206-0000 | No Adhesive | 70-80 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7208-1000 | With Adhesive | 70-80 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7209-0000 | No Adhesive | 70-80 dB | 0.14 in (3.56 mm) | 0.26 in (7.37 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7210-1000 | With Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7206-1000 | With Adhesive | 70-80 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7208-0000 | No Adhesive | 70-80 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (T Transition) |
71-02-7230-0000 | No Adhesive | 70-80 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7244-1000 | With Adhesive | 70-80 dB | 0.52 in (13.21 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7252-1000 | With Adhesive | 70-80 dB | 0.74 in (18.80mm) | 1.52 in (38.61mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7230-1000 | With Adhesive | 70-80 dB | 0.27 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7232-0000 | No Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7202-0000 | No Adhesive | 70-80 dB | 0.54 in (13.72 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7231-0000 | No Adhesive | 70-80 dB | 0.50 in (12.70 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7243-0000 | No Adhesive | 70-80 dB | 0.26 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7235-1000 | With Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7226-1000 | With Adhesive | 70-80 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7234-1000 | With Adhesive | 70-80 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-04-7233-0000 | No Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-02-7233-1000 | With Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7202-1000 | With Adhesive | 70-80 dB | 0.54 in (13.72 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-04-7235-0000 | No Adhesive | 50-60 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-04-7226-0000 | No Adhesive | 50-60 dB | 0.53 in (13.46 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1120 | 1:2 (45° Transition) |
71-02-7231-1000 | With Adhesive | 70-80 dB | 0.50 in (12.70 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7234-0000 | No Adhesive | 70-80 dB | 0.24 in (6.10 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-02-7252-0000 | No Adhesive | 70-80 dB | 0.74 in (18.80mm) | 1.52 in (38.61mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7244-0000 | No Adhesive | 70-80 dB | 0.52 in (13.21 mm) | 1.06 in (26.92 mm) | CHO-SHRINK 1061 | 1:3 Transition |
71-02-7232-1000 | With Adhesive | 70-80 dB | 1.19 in (30.23 mm) | 2.19 in (55.63 mm) | CHO-SHRINK 1061 | 1:2 (45° Transition) |
71-04-7243-1000 | With Adhesive | 50-60 dB | 0.26 in (6.86 mm) | 0.52 in (13.21 mm) | CHO-SHRINK 1120 | 1:3 Transition |