CHO-SHIELD 610 Electrically Conductive Silver Copper Epoxy Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 610 Electrically Conductive Silver Copper Epoxy Paint

CHO-SHIELD 610 Electrically Conductive Silver Copper Epoxy Paint

Parker Chomerics CHO-SHIELD® 610 EMI coating is a three-component, silver-plated copper filled conductive epoxy that provides a cost effective and environmentally stable EMI shield on plastics and composite substrates

Technical Specifications

  • Polymer Material Options: Epoxy
  • Filler Material: Silver-plated Copper
  • Package Type: 2 Component Kit, A: 1 Gallon Aluminum Can, B: 1 Quart Aluminum Can
  • Primer Included: Not Required
  • Ratio: 100:28.3 by weight
  • Color: Copper
  • Spraying Viscosity & Test Method: 20 to 26 sec Zahn Cup 2
  • Surface Resistivity: <= 0.150 Ω/square
  • Noise Shielding Level: > 70 dB
  • Film Thickness: 0.05 mm
  • Specific Gravity: 1.23
  • Operating Temperature: -65 to 125 °C
  • Shelf Life: 9 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 610 EMI coating is a three-component, Ag/Cu filled conductive epoxy that provides a cost effective and environmentally stable EMI shield on plastics and composite substrates. CHO-SHIELD® 610 is a copper-colored epoxy that provides an excellent moisture barrier as well as physical and chemical abrasion resistance. It is also able to withstand extreme temperature fluctuations, high humidity, and salt fog corrosion environments while maintaining conductivity and adhesion.



Features and Benefits:

• Pre-measured kit allows for easy mixing of components

• Long pot life (8 hours) allows for application flexibility

• Good EMI shielding properties (>70 dB) due to silver-plated copper filler

• Maintains electrical and mechanical stability in harsh environments due to epoxy polymer

• Cost-effective shielding solution

• No primer required



Typical Applications:

• Military Electronic Enclosures

• Commercial Electronic Enclosures

• Missile Cannisters

• Man-portable Electronics

• Radar Systems

• Avionics Boxes

• Engines

• Aluminum Flanges and Structures

Related Documents

×
Products Weight (g)
52-03-0610-0000 3169

687PDC
179336