CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint

CHO-SHIELD 608 Electrically Conductive Silver Epoxy Polyester Paint

Parker Chomerics CHO-SHIELD® 608 EMI coating is a one-component, silver-filler conductive polyester coating that provides superb EMI shielding and a very thin dry film thickness

Technical Specifications

  • Package Type: 1 Quart Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Polyester
  • Filler Material: Silver
  • Color: Silver
  • Spraying Viscosity & Test Method: 14 to 20 sec Zahn Cup 2
  • Surface Resistivity: <= 0.015 Ω/square
  • Noise Shielding Level: > 85 dB
  • Film Thickness: 0.013 mm
  • Specific Gravity: 1.44
  • Percent Solids by Weight: 51 %
  • Operating Temperature: -40 to 125 °C
  • Shelf Life: 9 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 608 EMI coating is a one-component, silver-filler conductive polyester coating that provides superb EMI shielding and a very thin dry film thickness. CHO-SHIELD® 608 is a silver-colored polyester that is able to provide coverage at a very thin coating thickness (0.0005"") and difficult part geometries. Typical applications include electronic enclosures and assemblies.

Features and Benefits:
• One component solution so no measuring and mixing of components is required
• Designed for high volume spray applications
• Exceptional working life (required elevated temperature heating)
• High EMI shielding properties (>85 dB) due to pure silver flake filler
• Flexible coating which provides great adhesion to a variety of substrates
• Excellent wettability for uniform coating application
• No primer required

Related Documents

×
Products Weight (g)
52-04-0608-0000 1200

687PDC
179336