CHO-SHIELD 596 Electrically Conductive Silver Epoxy Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 596 Electrically Conductive Silver Epoxy Paint

CHO-SHIELD 596 Electrically Conductive Silver Epoxy Paint

Parker Chomerics CHO-SHIELD® 596 EMI coating is a two-component, silver-filled conductive epoxy that adheres well to chemical resistant plastics and other hard to adhere to substrates

Technical Specifications

  • Package Type: 2 Component Kit, A: 1/2 Pint Aluminum Can, B: 2 Fluid Ounce Clear Glass Bottle, A: 1 Pint Aluminum Can, B: 1/2 Pint Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Ratio: 100:37.2 by weight
  • Color: Silver
  • Spraying Viscosity & Test Method: 19 to 25 sec Zahn Cup 2
  • Surface Resistivity: <= 0.060 Ω/square
  • Noise Shielding Level: > 90 dB
  • Film Thickness: 0.025 mm
  • Specific Gravity: 1.85
  • Operating Temperature: -40 to 150 °C
  • Shelf Life: 9 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 596 EMI coating is a two-component, Ag filled conductive epoxy that adheres well to chemical resistant plastics and other hard to adhere to substrates. CHO-SHIELD® 596 is a silver-colored epoxy that provides an excellent moisture barrier as well as physical and chemical abrasion resistance. It is an ideal solution for mating silver-filled conductive elastomers to aluminum surfaces, significantly minimizing galvanic corrosion within the flange. It is also able to withstand extreme temperature fluctuations, high humidity, and salt fog corrosion environments while maintaining conductivity and adhesion.

Features and Benefits:
• Pre-measured kit allows for easy mixing of components
• High EMI shielding properties (>90 dB) due to pure silver flake filler
• Maintains electrical and mechanical stability in harsh environments due to epoxy polymer
• Meets Military Spec MIL-C-22750
• No primer required
• Long pot life (8 hours) allows for application flexibility

Typical Applications:
• Military Electronic Enclosures
• Commercial Electronic Enclosures
• Missile Cannisters
• Man-portable Electronics
• Radar Systems
• Avionics Boxes
• Engines
• Aluminum Flanges and Structures

Related Documents

×
Products Weight (g)
52-00-0596-0000 85
52-01-0596-0000 454

687PDC
179336