CHO-SHIELD 576 Electrically Conductive Silver Epoxy Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 576 Electrically Conductive Silver Epoxy Paint

CHO-SHIELD 576 Electrically Conductive Silver Epoxy Paint

Parker Chomerics CHO-SHIELD® 576 conductive coating is a two-component, silver-filled epoxy specially formulated to accept an electrolytic plating layer

Technical Specifications

  • Package Type: 2 Component Kit, A: 1 Pint Aluminum Can, B: 4 fluid Ounce Amber Glass Bottle
  • Primer Included: Not Required
  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Ratio: 40:27.5
  • Color: Tan-Gray
  • Spraying Viscosity & Test Method: 12 to 18 sec Zahn Cup 2
  • Surface Resistivity: <= 0.060 Ω/square
  • Film Thickness: 0.025 mm
  • Specific Gravity: 1.75
  • Operating Temperature: -40 to 150 °C
  • Shelf Life: 9 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 576 conductive coating is a two-component, silver-filled epoxy specially formulated to accept an electrolytic plating layer. CHO-SHIELD® 576 is a tan/grey-colored epoxy meant to provide a base layer for the purposed of electrolytically plating a non-conductive plastic substrate. The coating allows for a highly conductive and robust layer that is able to accept multiple metal layers with minimal thickness buildup and good adhesion to plastics. Typical applications include military and commercial components which require a metal coating on a dielectric composite material.

Features and Benefits:
• Pre-measured kit allows easy mixing of components in one container
• Excellent conductivity due to premium conductive filler (silver flake)
• Strong and durable coating due to epoxy polymer
• No primer required
• Room temperature curing available

Related Documents

×
Products Weight (g)
52-01-0576-0000 454

687PDC
179336