CHO-SHIELD 2044 Electrically Conductive Nickel Acrylic Paint | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SHIELD 2044 Electrically Conductive Nickel Acrylic Paint

CHO-SHIELD 2044 Electrically Conductive Nickel Acrylic Paint

Parker Chomerics CHO-SHIELD® 2044 EMI coating is a one-component, nickel-filled acrylic coating that provides modest EMI shielding and a highly durable coating on plastic housings

Technical Specifications

  • Package Type: 1 Gallon Aluminum Can
  • Primer Included: Not Required
  • Polymer Material Options: Acrylic
  • Filler Material: Nickel
  • Ratio: 1-part
  • Color: Charcoal
  • Spraying Viscosity & Test Method: 15 to 21 sec Zahn Cup 2
  • Surface Resistivity: <= 1.000 Ω/square
  • Noise Shielding Level: > 55 dB
  • Film Thickness: 0.05 mm
  • Specific Gravity: 1.23
  • Percent Solids by Weight: 42 %
  • Operating Temperature: -40 to 85 °C
  • Shelf Life: 12 Months
Safety Warning

Full Product Description

Parker Chomerics CHO-SHIELD® 2044 EMI coating is a one-component, nickel-filled acrylic coating that provides a modest EMI shielding and highly durable coating on plastic housings. CHO-SHIELD® 2044 is a black acrylic that provides shielding from external and internal RF fields while serving as an abrasion-resistant protective layer. Typical applications include electronic enclosures and assemblies.

Features and Benefits:
• One component solution so no measuring and mixing of components is required
• Can be applied with standard spray paint equipment, eliminating need for expensive equipment
• Material dries at room temperature so no high temperature cure ovens are required
• Nickel filler provides added hardness to resist cracking of chipping
• Moderate EMI shielding (>55 dB)

Related Documents

×
Products Weight (g)
52-03-2044-0000 3920

687PDC
179336