CHO-BOND 592 CONDUCTIVE EPOXY ADHESIVE | Product Series

Filter by

    No filters selected

Weight (g)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-BOND 592 CONDUCTIVE EPOXY ADHESIVE

CHO-BOND 592 CONDUCTIVE EPOXY ADHESIVE

Parker Chomerics CHO-BOND® 592 conductive adhesive is a two-component, silver-filled epoxy with good electrical conductivity and excellent adhesion characteristics

Technical Specifications

  • Polymer Material Options: Epoxy
  • Filler Material: Silver
  • Specific Gravity: 2.6
  • Volume Resistivity: 0.050 Ω-cm
  • Lap Shear Strength: 10300 kPa
  • Shelf Life: 9 Months
  • Ratio: 100:50:00
Safety Warning

Full Product Description

Parker Chomerics CHO-BOND® 592 conductive adhesive is a two-component, silver-filled epoxy with good electrical conductivity and excellent adhesion characteristics. CHO-BOND® 592 is ideal in connecting dissimilar materials both electrically and thermally.

Features and Benefits:
• Long pot life (4-6 hours at 25°C) allows for application flexibility
• Room temperature curing available
• Excellent thermal properties (low thermal impedance and good thermal shock resistance)
• Can be thinned for spray applications
• Good electrical conductivity (0.05 ohm-cm)
• Great adhesion strength (1500 PSI lap shear)

Typical Applications:
• Sealant for microwave modules and components
• Circuit board repair
• Grounding applications
• EMI shielding applications

Related Documents

×
Products Weight (g)
50-01-0592-0000 500
50-00-0592-0000 85

687PDC
179336