Chemlok® EP2906-27A Vulcanizing Agent | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® EP2906-27A Vulcanizing Agent

Chemlok® EP2906-27A Vulcanizing Agent

Chemlok® EP2906-27A agent is a non-dusting alternative to dry, ground Quinone Dioxime (QDO) vulcanizing agent for synthetic elastomers. It is used extensively for rapid curing of butyl stocks requiring heat resistance.

Technical Specifications

  • Color: Dark Brown Thick Liquid
  • Dynamic Viscosity: 5500 to 35000 cP
  • Specific Gravity: 1.08
  • Percent Solids by Weight: 48.5 to 51.5
  • Flash Point: ≥ 93 °C, ≥ 201 °F
Safety Warning

Full Product Description

Chemlok® EP2906-27A agent is a non-dusting alternative to dry, ground Quinone Dioxime (QDO®) vulcanizing agent for synthetic elastomers. It is a dispersion of ground QDO in napthenic petroleum oil, and used extensively for rapid curing of butyl stocks requiring heat resistance. Elastomers of this type are used to fabricate high voltage wire/cable products; molded electrical components; and heat-resistant seals and hose.


Chemlok EP2906-27A agent is also used as part of the curative system for liquid butyl elastomers. These compounds are formulated as coatings, sealants and electrical encapsulants.


Features and Benefits:

• Non-Dusting – reduces inhalation and explosive dust hazard associated with use of the dry material.

• Heat Resistant – improves heat and electrical resistance of butyl stocks.


Shelf Life/Storage:

Shelf life is two years from date of shipment when stored by the recipient in original, unopened container.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK EP2906-27A
×
Products Trade Name
Chemlok EP2906-27A Chemlok EP2906-27A Vulcanizing Agent

687PDC
1A0MGT