Chemlok® 253H Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 253H Adhesive

Chemlok® 253H Adhesive OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 300 to 2000 cP @ 77°F (25°C), 20 to 70 sec Zahn Cup #4
  • Density: 982.6 to 1030.5 Kg/m3, 8.2 to 8.6 lb/Gal
  • Percent Solids by Weight: 25 to 30
  • Flash Point: 9 °C, 48 °F
  • Solvent: Toluene
Safety Warning

Full Product Description

Chemlok® 253H adhesive is a high solids, one-coat adhesive that bonds rubber compounds to various metals including carbon and alloy steels, stainless steel, aluminum, magnesium, zinc, copper and copper alloys. It is composed of a mixture of polymers, organic compounds and mineral fillers dissolved or dispersed in an organic solvent system.

Chemlok 253H adhesive is a non-chlorinated solvent adhesive that can be applied as a one- or two-coat system.

Features and Benefits:
• Convenient – requires only a single coat for most applications, reducing labor, solvent usage, inventory and shipping costs.
• Non-Chlorinated Solvent System – suitable for solvent incineration, saving cost of recovery equipment.
• Environmentally Resistant – provides superior resistance to heat, oils and salt spray.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• EPDM Polymers
• Chlorinated Polyethylene (CPE)
• Chlorosulfonated Polyethylene (CSM)

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container. Do not store or use near heat, sparks or open flame.
Products Trade Name
Chemlok 253H Chemlok 235H Adhesive

687PDC
1A0MGT