Chemlok® 248 Thinner | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 248 Thinner

Chemlok® 248 Thinner

Chemlok® 248 thinner is used for diluting or thinning Chemlok 213 adhesive. It is composed of a mixture of solvents.

Technical Specifications

  • Color: Blue Liquid
  • Percent Solids by Weight: 0
  • Density: 868.7 to 880.7 Kg/m3, 7.25 to 7.35 lb/Gal
  • Flash Point: 3 °C, 37 °F
  • Solvent: MEK, Xylene, Acetates
Safety Warning

Full Product Description

Chemlok® 248 thinner is used for diluting or thinning Chemlok 213 adhesive. It is composed of a mixture of solvents.

Features and Benefits
• Identifiable Appearance – enhances the blue color of Chemlok 213 adhesive; allows rapid observation of uniformity and part coverage.
• Economical – premixed solvent blend reduces inventory costs and mixing time.
• Fast Drying – provides rapid flash off of solvent, yielding adhesive fi lms with good integrity.
• Improves Application – eliminates adhesive dry spray and cobwebbing in spray applications of Chemlok 213 adhesive.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 248 Chemlok 248 Thinner

687PDC
1A0MGT