Chemlok® 234X (NW) Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 234X (NW) Adhesive

Chemlok® 234X (NW) Adhesive

Chemlok® 234X (NW) adhesive is a general purpose covercoat adhesive designed for use over Chemlok 205 primer to bond a wide variety of vulcanized or unvulcanized rubber compounds to metal or other rigid substrates.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 400 to 1000 cP @ 77°F (25°C), 35 to 70 sec @ 77°F (25°C) Zahn Cup #4
  • Density: 887.51 to 947.48 Kg/m3, 7.4 to 7.9 lb/Gal
  • Percent Solids by Weight: 16.5 to 19.5
  • Flash Point: 30 °C, 86 °F
  • Solvent: Xylene
Safety Warning

Full Product Description

Chemlok® 23XB (NW) adhesive is a general purpose covercoat adhesive designed for use over Chemlok 205 primer to bond a wide variety of vulcanized or unvulcanized rubber compounds to metal or other rigid substrates. It is composed of a mixture of polymers, organic compounds
and mineral fillers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Versatile – when used in combination with Chemlok 205 primer, bonds a variety of cured and uncured elastomer compounds; flexible enough to bond uncured to cured systems, as well as cured elastomers to cured elastomers with similiar compositions.
• Easy to Apply – applies easily by brush, dip, roll coat or spray methods.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• Chlorosulfonated Polyethylene (CSM)
• EPDM Polymers

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 234X (NW) Chemlok 234X (NW) Adhesive

687PDC
1A0MGT