Chemlok® 225X Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 225X Adhesive

Chemlok® 225X Adhesive OBSOLETE

This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 50 to 200 cP @ 77°F (25°C), 25 to 70 sec Zahn Cup #2
  • Density: 970.6 to 1018.5 Kg/m3, 8.1 to 8.5 lb/Gal
  • Percent Solids by Weight: 25 to 29
  • Flash Point: 27 °C, 81 °F
  • Solvent: Xylene
Safety Warning

Full Product Description

Chemlok® 225X adhesive is a general purpose covercoat adhesive that bonds a wide variety of uncured elastomers to various metals and other rigid substrates. It is composed of a mixture of dissolved organic polymers and dispersed fillers in a xylene solvent system.

Chemlok 225X adhesive also has excellent adhesion to soft NR compounds with semi-EV cure systems.

Features and Benefits:
• Versatile – bonds a variety of elastomers and metals when used in combination with Chemlok 205 primer.
• Environmentally Resistant – provides superior resistance to heat and salt spray.
• Easy to Apply – applies easily by dip, spray, brush or roll coat methods.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Ethylene Acrylic (AEM)

Shelf Life/Storage:

Shelf life is six months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container. Do not store or use near heat, sparks or open flame.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 225X
Literature and Reference Materials
Datasheet - Chemlok 225X Adhesive DS3271
×
Products Trade Name
Chemlok 225X Chemlok 225X Adhesive

687PDC
1A0MGT