Chemlok® 217 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 217 Adhesive

Chemlok® 217 Adhesive

Chemlok® 217 adhesive is a one-coat adhesive that bonds nitrile or neoprene elastomers to metals or other substrates during vulcanization of the elastomer. It allows processing latitude, readily adapting to conventional application & molding methods.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 75 to 150 cP @ 77°F (25°C)
  • Density: 922.7 to 958.6 Kg/m3, 7.7 to 8.0 lb/Gal
  • Percent Solids by Weight: 23 to 27
  • Flash Point: -2 °C, 28 °F
  • Solvent: MEK, Xylene
Safety Warning

Full Product Description

Chemlok® 217 adhesive is a one-coat adhesive used to bond nitrile or neoprene elastomers to metals or other substrates during vulcanization of the elastomer. The adhesive provides ample processing latitude and readily adapts to conventional application and molding methods.

For maximum protection or when environmental conditions are extremely aggressive, Chemlok 217 adhesive can be used over Chemlok 205 primer.

Features and Benefits:
• Heat and Environmentally Resistant - provides excellent heat and environmental resistance. For maximum protection or when environmental conditions are extremely aggressive, Chemlok 217 adhesive can be used over Chemlok 205 primer.
• Fast Drying - dries quickly to a hard coating.
• Versatile - bonds under a variety of production conditions.
• Convenient - requires only a single coat for most applications, reducing labor, solvent usage, inventory and shipping costs.
• Easy to Apply - applies easily by spray, dip or brush methods.

Elastomers:
• Nitrile (NBR)
• Polychloroprene (CR)
• Polyacrylate (ACM)

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipeint in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Related Documents

×
Products Trade Name
Chemlok 217 Chemlok 217 Adhesive

687PDC
1A0MGT