Chemlok® 213 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 213 Adhesive

Chemlok® 213 Adhesive

Chemlok® 213 adhesive is a one-coat adhesive used to bond castable and RIM urethane elastomers to metal. Chemlok 213 adhesive can also be used to bond polyether and polyester castable urethanes, as well as certain thermoplastic polyurethanes (TPU).

Technical Specifications

  • Color: Blue Liquid
  • Dynamic Viscosity: 100 to 300 cP @ 77°F (25°C), 20 to 35 sec Zahn Cup #3
  • Density: 870 to 910 Kg/m3, 7.3 to 7.6 lb/Gal
  • Percent Solids by Weight: 20.5 to 23.5
  • Flash Point: 5 °C, 41 °F
  • Solvent: MEK, Acetate Blend, Xylene
Safety Warning

Full Product Description

Chemlok® 213 adhesive is a one-coat adhesive used to bond castable and RIM urethane elastomers to metal. It is composed of a mixture of polymers, curatives and pigments dissolved in an organic solvent system.

Chemlok 213 adhesive can also be used to bond a wide variety of both polyether and polyester castable urethanes to metal, as well as bond certain thermoplastic polyurethanes (TPU).

Features and Benefits:
• Versatile - bonds metal to a wide variety of polyether and polyester castable urethanes of varying hardness, based on both TDI and MDI.
• Economical - eliminates the need to inventory several adhesives due to the adhesive's versatility.
• Convenient - requires only a single coat for most applications, minimizing application costs; bonds RIM urethane elastomers directly to aluminum or steel without the need for primers or prebaking.
• Process Compatible - accommodates a wide range of processing conditions, including extended prebake.
• Environmentally Resistant - adds durability for harsh environment exposure, including salt spray and water and temperature exposures, when used with Chemlok 219 primer.
• Time Saving- requires no agitation in preparation for use or during application, saving application time and reducing the potential for application errors. Non-settling Chemlok 213 adhesive is ready to dip or brush when opened.
• Fast Drying - dries fast to allow rapid turnaround times, reducing the number of coated parts kept in inventory.
• Durable - provides bond strengths greater than the tear strength of the urethane substrate.

Elastomers:
• Millable Urethane
• Castable Urethane
• Thermoplastic Urethane (TPU)

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container. Do not store or use near heat, sparks or open flame.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 213
×
Products Trade Name
Chemlok 213 Chemlok 213 Adhesive

687PDC
1A0MGT