Chemlok® 144 Primer | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 144 Primer

Chemlok® 144 Primer

Chemlok® 144 primer is a one-coat, moisture-cure primer used to prime and/or bond a variety of polar substrates. Chemlok 144 primer contains a fluorescent agent to identify its presence when exposed to UV light; primer is transparent under normal light.

Technical Specifications

  • Base: Solvent Base
  • Color: Clear, Straw Yellow Liquid
  • Kinematic Viscosity: 1.0 to 8.0 cSt @ 77°F (25°C)
  • Density: 863 to 899 Kg/m3, 7.2 to 7.5 lb/Gal
  • Percent Solids by Weight: 4.8 to 6.2
  • Flash Point: 1 °C, 35 °F
  • Solvent: Toluene, N-Butanol, Ethanol
Safety Warning

Full Product Description

Chemlok® 144 primer is a one-coat, moisture-cure primer used to prime and/or bond a variety of polar substrates. These substrates include steel, aluminum, brass, e-coated metal, glass fabric, architectural and automotive glass, ceramic tile, vitrified clay pipe, concrete and some plastics.

Chemlok 144 primer contains a special fluorescent agent used to identify its presence on the material surface when exposed to an ultraviolet (UV) light source. Under normal light, the primer is transparent on the substrate.

Features and Benefits:
• Versatile - provides a wide range of product applications by functioning as a primer to a variety of polar substrates and as an adhesive for encapsulating glass with Reaction Injection Molded (RIM) urethane.
• UV Fluorescence - allows the primed substrate to fluoresce or glow when exposed to a low or medium intensity UV light source; permits detection of improper wetting due to surface contamination; does not affect product adhesion or shelf life.
• Easy to Apply - applies easily by spray, dip or polyester felt applicator.

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a dry, well ventilated area at 21-27°C (70-80°F) in original, unopened container.

After opening, protect from moisture contamination by installing a desiccant cartridge.

Related Documents

Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 144
×
Products Trade Name
Chemlok 144 Chemlok 144 Primer

687PDC
1A0MGT