Centralizers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Centralizers

Centralizers

Parker's Centralizers are available in rubber and metal reinforced rubber for a variety of MWD systems. Parker has the capability to design rubber Centralizers to meet customers exact tool requirements.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Fluorocarbon Rubber (FKM, FPM), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Drilling Mud (oil and water based), Acids, Bases
  • Industry: Oil & Gas
  • Application: Measure While Drilling (MWD)
  • Durometer: 70 to 90 Shore A
Safety Warning

Full Product Description

Parker's Centralizers are used in Measure While Drilling (MWD) tools. Parker offers all major elastomeric materials. If a custom compound is required our experienced materials group will develop a compound to meet customer needs. Rubber and metal reinforced rubber Centralizers are available for a variety of MWD systems. Metal reinforced Centralizers require the rubber component and metal to be bonded together. Parker's material group will evaluate bond strength between elastomer and metal for each part. All Centralizers Parker Engineered Seals Division manufactures are custom manufactured, Parker has the capability to design rubber Centralizers to meet exact tool requirements.

Related Documents

×
Products

687PDC
687519