Legacy PowerShift (Hydraulic) Rear Mount Power Take-Off (PTO) - CAT-H Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Legacy PowerShift (Hydraulic) Rear Mount Power Take-Off (PTO) - CAT-H Series

Legacy PowerShift (Hydraulic) Rear Mount Power Take-Off (PTO) - CAT-H Series OBSOLETE

This PTO is obsolete. Chelsea CAT-H Rear Mount Series was a PowerShift PTO for Caterpillar® CX Series. It was driven off of the countershaft of the transmission.

Technical Specifications

  • Intermittent Torque: 301 to 400 lb-ft, 401 to 500 Nm, 375 lb-ft (Check Application Pages for Actual Torque Ratings), 454 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Output Power: 56+ HP, 41 to 50 kW
  • Transmission Manufacturer: Other
  • Output Type: SAE B Pump Flange, ISO 7653 Pump Flange, Driveline
  • Lubricant: X = No Pressure Lube, W = Wet Spline
  • Mounting Type: Rear Mount
  • Output Shaft Type: Round Shaft (1-1/4" - 5/16" Key), SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, DIN 546
  • Shaft Power: 32 HP (500 RPM), 64 HP (1000 RPM), 24 kW (500 RPM), 48 kW (1000 RPM)
  • Weight: 42.5 lb, 19.3 kg
Safety Warning

Full Product Description

The CAT-H Series Rear-Mounted Power Take-Off (PTO), available for the entire line of Caterpillar® CX Series transmissions, was the best way to eliminate frame clearance issues commonly faced with the use of a side-mounted PTO. Chelsea's easy-to-install, PowerShift (hydraulic) CAT-H Series ran at 125% of engine speed and offered multiple output options, including SAE “B”, DIN, and 1410 series driveshaft for all application needs. With advancements such as O-Ring seals on mounting surfaces and our Wet Spline output option, this PTO was built for dependability that is synonymous with CAT. This PTO is no longer available.



Markets:

• Oil & Gas

• Mobile

• On Highway

• Other Mobile



Features/Benefits:

• Direct Drive (patent # 7,510,064 B2) PowerShift PTO for Caterpillar®

• Five Output Options “XD” Output Standard

• Wet Spline Output Available which Increases Spline Life by a Factor of 10

• Continuous Torque Rating 335 Lbs-ft

• Two Year Warranty



Applications:

• Walking Floors

• Bulk Transporters

• Dump Truck

• Concrete Trucks

Related Documents

×

687PDC
234075