Cast Iron Motors – PGM076 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Motors – PGM076 Series

Cast Iron Motors – PGM076 Series

Parker’s PGM076 fixed displacement gear motors offer high performance and high endurance due to its cast iron construction.

Technical Specifications

  • Product Type: Motor, cast iron roller bearing, external gear
  • Displacement: 50.4 to 201.6 cm3/rev (Motor), 3.08 to 12.30 inch3/rev (Motor)
  • Direction of Rotation: Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt
  • Shaft Type: SAE C Splined, Keyed
  • Shaft Seal Material: NBR
  • Number of Ports: BSPP, Metric Split Flange, SAE Straight Thread or Split Flange
  • For Fluid Type: Mineral Oil
  • Operating Temperature: up to 180 °F (Operating)
  • Operating Speed: 900 to 2400 RPM
  • Continuous Outlet Pressure: up to 207 bar, up to 3000 psi
  • Weight: 72 lbs with 1" gear, 72 lb
Safety Warning

Full Product Description

Parker’s 076 series fixed displacement gear motors offer high durability & resistance to oil contamination due to their cast iron, roller bearing construction making them an ideal selection for the Vocational Truck, Winch and Oil & Gas markets. They are available as single, two-speed, or winch motors.
             
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability
• Multiple sections available

Applications:
• Tire Trucks
• Salt and sand spreaders
• Aerial Lift
• Roll Off Truck
• Moving Floor Truck
• Refuse Truck
• Oil & Gas Service Trucks

Technical Specifications:
• Flow range to 121.4 gpm (459.5 lpm) per section
• Displacements from 3.07 to 12.3 cir (50 to 202 cc/rev)
• Operating pressures up to 200 bar (3,000 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 95%
• CW, CCW, and Bi-rotational motors available
• SAE and SI shafts, flanges and porting available
• Multiple section
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687PDC
688058