OBSOLETE: C3powerPLmC-Exx Standalone Logic Controllers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: C3powerPLmC-Exx Standalone Logic Controllers

OBSOLETE: C3powerPLmC-Exx Standalone Logic Controllers OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Motion PLC
  • Language: IEC 61131-3
  • Number of Axes: up to 2x32 (network speed dependant)
  • Modes of Control: Programmable Control - IEC 61131-3 (Ladder Diagram / Structured Text / Function Block Diagram / Sequential Function Chart / Instruction List), PLCopen Motion Control, Simulation Runtime (for code & motion), Electronic Gearing, Electronic CAM, OPC & Web-Visualization, Real-Time Multitasking, Local and Remote I/O Control
  • Communication Interface: 2x RS232, 2x RS232/485, Ethernet, 2x CANopen, Profibus DP Slave (optional)
  • Compatible Feedback Device: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • CPU: 200 MHz (32-bit RISC)
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC)
Safety Warning

Full Product Description

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

The C3powerPLmC-Exx is a standalone logic controller - combining PLC logic, data and communications processes with advanced multi-axis motion control and visualization tasks. Programming is via the 'CoDeSys' high-power programming system, with communication via Ethernet. The implementation of multi-axis motion tasks are supported via PLCopen function modules.

• Programmable according to IEC61131-3 / PLCopen
• Motion Control with function modules
• CoDeSys Development Tool
• Easy to implement a Drive with the integrated Drive-Interface.
• Visualisation: OPC or integrated
• Project management
• File handling: FTP Client / Server

C3powerPLmC-Exx Process Controller - Technical Data:
  Platform : 32Bit RISC Processor 200 MHz (<100μs for 1000 IL commands)
  Programming : according to IEC61131-3 / PLCopen
  Serial Communication: 2x RS232, 2x RS232/RS485
  Fieldbus (standard): 2x CANopen Master, Ethernet 10/100
  Fieldbus (optional): Profibus DP Slave
  Multi-Axis Communications : CANopen
  Ethernet :
     - Programming interface
     - Remote diagnostics via Internet/Intranet
     - Process visualisation
     - System integration
  PLC Functionality
     - 4 real-time task types: free running, cyclical, event-triggered (internal or external events)
     - Debugging, Single Step, Watch function, Log
  Encoder Output: none
  Boot FLASH / Program Memory FLASH : 64 MByte (Compact Flash)
  Working Memory SDRAM : 16 MByte
  Data Memory (non-volatile) : 32 kByte NVRAM
  Real Time Clock : Yes, battery backed.
  Operating System : Real time multitasking
  Utilities : 24 VDC

Related Documents

×
Products

687PDC
A87859