Bushings & Sleeves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bushings & Sleeves

Bushings & Sleeves

Parker's Bushings & Sleeves are some of the most common types of parts available in the NVH market. Parker has made this type of product for many years and has a tremendous material library available to meet demanding customer applications.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Heavy Duty Equipment, Industrial Machinery, Agricultural Equipment, Oil Exploration Equipment
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Parker's Sleeves and Bushings are designed to control vibration while allowing freedom of rotation in assemblies. Typical applications include heavy duty equipment, industrial machinery, agricultural equipment, and oil exploration equipment.

Product Features
•Easy installation
•Variety of materials available for use in harsh environments
•Minimal maintenance / extended PM schedules due to design & material capabilities

Related Documents

×
Products

687PDC
687519