Braze Free Connections for Copper Refrigerant Pipe - ZoomLock Fittings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Braze Free Connections for Copper Refrigerant Pipe - ZoomLock Fittings

Braze Free Connections for Copper Refrigerant Pipe - ZoomLock Fittings OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Model Number: Please Configure Product for Model Number
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 300 °F
  • Drilling Depth: 1 to 1-1/2 inch
  • Maximum Operating Pressure: 700 psig
  • Minimum Burst Pressure: 2100 psi, 145 bar
  • Refrigerant Type: R-32, R-125, R-134A, R-143A, R-290, R-404A, R-407A, R-407B, R-407C, R-407F, R-407G, R-407H, R-410A, R-417A, R-421A, R-422A, R-422B, R-422C, R-422D, R-424A, R-427A, R-434A, R-437A, R-438A, R-445A, R-446A, R-447A, R-448A, R-449A, R-449B, R-449C, R-450A, R-4
  • Quantity per Box: 2 to 100, 5 to 240 or not available
  • Vacuum Pressure Rating: 20 MICRONS mm-Hg
  • Length: 1.11 to 13.16 inch
  • Weight: 0.02 to 3.55 lb
Safety Warning

Full Product Description

Parker ZoomLock braze-free fittings are specially designed to join copper piping without the use of a brazing torch.  The one piece fittings are reliably secure, leak-proof, and more repeatable than brazed connections.  Professionals who use ZoomLock braze-free fittings report time and labor savings of 40%-60% as compared to brazing.  

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from ¼” to 1-3/8”   
• Transportation

For over 80 years the Sporlan Division of ‪Parker Hannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

687PDC
840599