Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's Brass Pneumatic Flow Controls offer precise adjustment and accuracy for controlling the flow of air. The brass body meets the UL94 V-0 standard for flame resistance.
California Residents: Prop-65 Warning
Products | Product Style | Valve Configuration | Connection 1 Type | Connection 1 Size | Connection 2 Type | Connection 2 Size |
---|---|---|---|---|---|---|
FC703-2 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/8 inch | Male NPT Thread | 1/8 inch |
FC703-2G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/8 inch | Male BSPP Thread | 1/8 inch |
FC703-4 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/4 inch | Male NPT Thread | 1/4 inch |
FC703-4-2 | Tube to Pipe | Meter Out | Push-to-Connect | 1/4 inch | Male NPT Thread | 1/8 inch |
FC703-4-4 | Tube to Pipe | Meter Out | Push-to-Connect | 1/4 inch | Male NPT Thread | 1/4 inch |
FC703-4G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/4 inch | Male BSPP Thread | 1/4 inch |
FC703-6 | Pipe to Pipe | Meter Out | Female NPT Thread | 3/8 inch | Male NPT Thread | 3/8 inch |
FC703-6-4 | Tube to Pipe | Meter Out | Push-to-Connect | 3/8 inch | Male NPT Thread | 1/4 inch |
FC703-6-6 | Tube to Pipe | Meter Out | Push-to-Connect | 3/8 inch | Male NPT Thread | 3/8 inch |
FC703-6G | Pipe to Pipe | Meter Out | Female BSPP Thread | 3/8 inch | Male BSPP Thread | 3/8 inch |
FC703-8 | Pipe to Pipe | Meter Out | Female NPT Thread | 1/2 inch | Male NPT Thread | 1/2 inch |
FC703-8G | Pipe to Pipe | Meter Out | Female BSPP Thread | 1/2 inch | Male BSPP Thread | 1/2 inch |