Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker´s PureTain® freezing bottles are characterized by a patented sealing system in the bottle closure area and offer high flexibility in configuration. They are validated for use down to -80°C.
Parker´s PureTain® Freezing Bottles are available in sizes ranging from 30 ml to 20 liters. They are available in either PETG or polycarbonate, depending on the freezing process and temperature. The overmolding technology applied replaces conventional cable tie solutions, which pose a leakage risk under thermal stress. Furthermore, the use of overmolding technology eliminates interfaces and optimizes the filling and draining of the containers (closed filling and draining).
Parker also offers customized transportation solutions such as protection caps, tubing fixation, tamper-evident seals, integrity seals, carrying handles and trays.
Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.
Range of Application:
Product Benefits:
Communities, Blogs & Industry Links |
---|
Industry Page Biopharma |
Literature and Reference Materials |
---|
Single-Use Systems - Tubing Manifolds and Container Systems--PTD3028 |
Products |
---|
PTD-freezing-bottles |